IPD P 5P2,5 F GY - Connector
1088677

Connector, connection method: Push-lock connection, number of positions: 4+PE, Socket, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, light gray, coding: P, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies