TTC-6-1X2-TELE-PT - Surge protection device
1077106

cross section
connection method

Surge protection for analog and digital telecommunications interfaces (VDSL up to 300 Mbps, G.fast up to 1.5 Gbps). Integrated overload protection (power-cross).

Product details









Your advantages

For analog and digital (DSL) telecommunications interfaces up to 300 Mbps or 1.5 Gbps with G.fast
Space-saving and inexpensive with a narrow overall width of just 6.2 mm
Quick and tool-free installation of surge protective devices, thanks to Push-in connection technology
Safe behavior in the event of overload (power-cross) with integrated short-circuit mechanism and electronic current limiter
Tests by Deutsche Telekom confirm compatibility with VDSL, vectoring VDSL, super-vectoring VDSL (SVVDSL), and G.fast