SACC-DSI-MS-5CON-M16-L180 PP - Device connector rear mounting
1027676

Device connector rear mounting, 5-position, Pin, straight, M12-Push-pull external locking, A-coding, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Your advantages

Established M12 standard for secure transmission of signals, data, and power
Easy and quick cabling of devices and systems in hard-to-reach areas
Manufacturer-independent M12 push-pull locking system for maximum availability
Reliable shield connection even under extreme mechanical strain