PML-P100 (D50)R - Prohibition sign
1014225

Prohibition sign, Roll, red (RAL 3001), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: Diagonal bar, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 500, text field height: 50 mm, text field width: 50 mm

Product details








Your advantages

The color preprinted PML-P ... prohibition signs without symbols allow you to create custom prohibition notices
The label consists of soft, highly flexible PVC film that molds itself to uneven surfaces
The prohibition signs conform to the ISO 7010 international standard
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all PLM-P ... markers according to your specifications