CARRIER/L-PMP-ENCLOSED (110X38) - Marker carriers
0831062

Marker carriers, black (RAL 9005), mounting type: adhesive, text field height: 38000 mm, text field width: 110000 mm

Product details








Your advantages

The CARRIER/L-PMP-ENCLOSED (110x38) marker carrier has closed housing and is used in conjunction with insertable UC-PMP or PMP-RFID ... labels and PMT and PMST media marking labels
The CARRIER features snap-in pins which prevent the labels from falling out. In addition, the PMST (10x38) ... labels can be fixed in the carrier using the RVT-PA 3,5 BK fixing rivet
They are mounted with adhesive tape on the back or using two M5 countersunk screws.
They are used to clearly identify devices and control cabinets