CARRIER-EMLP 22 (27X8) - Marker carriers
0828984

Marker carriers, can be used for all buttons and switches with a diameter of 22 mm, black, unmarked, mounting type: screw, rivet, diameter: 23 mm, text field height: 8 mm, text field width: 27 mm

Product details








Compatible products



Your advantages

The large labeling areas provided by the CARRIER‑EMLP can be custom-labeled using EML ... thermal transfer labels
EMLPR ... transparent adhesive protective foil can be used for additional protection of the label surfaces
Can be used for all buttons and switches, diameter: 22 mm