EMLP (EX30)R CUS - Label
0802695

Label, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, text field height: 30 mm, text field width: 20000 mm

Product details








Your advantages

The EMLP (Ex...)R ... self-adhesive continuous markers are particularly well suited to marking miniature circuit breakers and housing covers in service panels
The markers meet the same standards as the engraved labels, they provide high-quality visuals
The thermal transfer printer cutting units make it possible to trim precisely to the required length
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all EMLP ... markers in accordance with your requirements