The content you are viewing is tailored for South Africa. View Content for United States | Choose Another Country

OPT-60DC/230AC/ 1 - Miniature solid-state relay
2967963

Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 60 V DC, output: 24 - 253 V AC/0.75 A

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Vibration and shock resistant
RT III-proof (wash-proof)
Wear-free and durable
Switching power of up to 24 V DC/5 A
Zero voltage switch at AC output
Can be soldered on PCB