The content you are viewing is tailored for South Africa. View Content for United States | Choose Another Country

DEK-OV- 24DC/240AC/800 - Solid-state relay terminal block
2964649

Power solid-state relay terminal block, input: 24 V DC, output: 10 - 253 V AC/800 mA, terminal block width: 6.2 mm

Product details









Compatible products



Your advantages

EB-DIK insertion bridges
Actuator version available
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A or 240 V AC/800 mA
Integrated output protective circuit
Zero voltage switch at AC output
Integrated input circuit
Electrical isolation between input and output at up to 2.5 kVrms
Status indicator