DEK-OE- 24DC/ 24DC/100KHZ-G
-
Solid-state relay terminal block
2964348
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 24 V DC, output: 14 - 30 V DC/50 mA
Product details
Note on application | Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place. |
Product type | Solid-state relay module |
Product family | DEK |
Application | 100 kHz input optocoupler |
Operating mode | 100% operating factor |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Data management status | |
Date of last data management | 14.08.2025 |
Maximum power dissipation for nominal condition | 12 mW |
Test voltage (Input/output) | 2.5 kV AC (Input/output) |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 19.2 V DC ... 28.8 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 8 mA |
Typical response time | 1 µs |
Typical turn-off time | 2 µs |
Operating voltage display | Yellow LED |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Transmission frequency | 100 kHz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 14 V DC ... 30 V DC |
Limiting continuous current | 50 mA |
Quiescent current | 15 mA |
Voltage drop at max. limiting continuous current | ≤ 2.2 V DC |
Output circuit | 3-conductor push-pull, ground referenced |
Protective circuit | Surge protection; Suppressor diode |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.4 Nm ... 0.5 Nm |
Width | 6.2 mm |
Height | 80 mm |
Depth | 56 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60947-5-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2964348 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | 061 |
Product key | DK61A1 |
GTIN | 4017918107420 |
Weight per piece (including packing) | 21,9 g |
Weight per piece (excluding packing) | 21,9 g |
Customs tariff number | 85364190 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371604 |
ECLASS-15.0 | 27371604 |
ETIM
ETIM 9.0 | EC001504 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 2f2e63b4-6478-4b20-9791-7aff58d67fbb |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3- DIK RD - Insertion bridge 2716745
-
EB 4- DIK RD - Insertion bridge 2716758
-
EB 5- DIK RD - Insertion bridge 2716761
-
EB 10- DIK RD - Insertion bridge 2716774
-
EB 80- DIK RD - Insertion bridge 2715953
-
EB 5- DIK BU - Insertion bridge 2716677
-
EB 10- DIK BU - Insertion bridge 2716680
-
EB 80- DIK BU - Insertion bridge 2715940
-
D-DEK 1,5 GN - Separating plate 2716949
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
DIKD 1,5 - Initiator/actuator terminal block 2715979
Your advantages
With capacitor on the input side for interference suppression
Push/pull stage on output side
Limit frequency of up to 100 kHz
Includes signal inputs on PLC counter boards
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160