The content you are viewing is tailored for South Africa. View Content for United States | Choose Another Country

DEK-OV- 5DC/ 24DC/ 3 - Solid-state relay terminal block
2941361

Power solid-state relay terminal block, input: 5 V DC, output: 3 - 30 V DC/3 A, terminal block width: 6.2 mm

Product details









Compatible products



Your advantages

Actuator version available
EB-DIK insertion bridges
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A or 240 V AC/800 mA
Integrated output protective circuit
Status indicator
Integrated input circuit
Zero voltage switch at AC output
Electrical isolation between input and output at up to 2.5 kVrms