ILC 330 ETH - Controller
2737193

Inline Controller with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with plug and labeling field.

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details







Compatible products




Your advantages

Flash file system
Integrated web server for visualization with WebVisit
FTP server
Complete fieldbus master (8192 I/O points)
Engineering with PC Worx (IEC 61131-3)
Integrated Ethernet interface
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.