UK 10,3-HESILED N 72 2POL
-
Fuse modular terminal block
3048674
Fuse modular terminal block, fuse type: Glass, fuse type: Midget / 10.3 x 38, nom. voltage: 690 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2- 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product details
Product type | Fuse terminal block |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Glass |
Rated surge voltage | 6 kV |
Fuse | Midget / 10.3 x 38 |
Nominal cross section | 16 mm² |
Level 1 above 1 below 1 | |
Screw thread | M5 |
Tightening torque | 2.5 ... 3 Nm |
Stripping length | 12 mm |
Internal cylindrical gage | A7 |
Connection in acc. with standard | IEC 60947-1 / -3 |
Conductor cross section rigid | 1.5 mm² ... 25 mm² |
Cross section AWG | 16 ... 4 (converted acc. to IEC) |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Conductor cross section, flexible [AWG] | 16 ... 6 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 16 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1.5 mm² ... 16 mm² |
Cross-section with insertion bridge, rigid | 10 mm² |
Cross-section with insertion bridge, flexible | 10 mm² |
2 conductors with same cross section, solid | 1.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible | 1.5 mm² ... 4 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 10 mm² |
Nominal current | 32 A (the current and voltage are determined by the fuse) |
Maximum load current | 32 A (the current and voltage are determined by the fuse) |
Nominal voltage | 690 V (the current and voltage are determined by the fuse) |
Nominal cross section | 16 mm² |
Width | 18 mm |
Color | black |
Flammability rating according to UL 94 | V0 |
Insulating material group | III a |
Insulating material | PA |
Connection in acc. with standard | IEC 60947-1 / -3 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3048674 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE12 |
Product key | BE1234 |
GTIN | 4046356504034 |
Weight per piece (including packing) | 99.99 g |
Weight per piece (excluding packing) | 99.99 g |
Customs tariff number | 85369095 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27250113 |
ETIM
ETIM 8.0 | EC000899 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 56-18 - Insertion bridge 3009299
-
EB 2-18 - Insertion bridge 3009300
-
EB 3-18 - Insertion bridge 3009305
-
VS-UK 10,3-HESI N 3POL - Connection pin 3048409
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
ZBF10,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0810009
-
ZBF10,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0810025
-
UC-TMF 10 - Marker for terminal blocks 0818124
-
UC-TMF 10 CUS - Marker for terminal blocks 0824662
-
UCT-TMF 10 - Marker for terminal blocks 0829204
-
UCT-TMF 10 CUS - Marker for terminal blocks 0829679
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
Your advantages
For 10 x 38 fuse-links in accordance with IEC 60269-2
2-pos. blocked version
Fuse holder for 12 V ... 72 V AC/DC fuses
Quick identification of faulty fuses regardless of the current direction, thanks to LED status indicator
Easy to bridge
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057