UHV 95-KH/AS
-
High-current connector
2130127
Universal terminal block with mixed connection, cross section: 35 ... 95 mm2, AWG: 2 - 4/0, width: 40 mm, color: gray
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Bolt connection terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 2 |
Nominal cross section | 95 mm² |
1 level | |
Screw thread | M12 |
Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
Busbar | 30 mm x 5 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Nominal current | 232 A |
Maximum load current | 232 A (with 95 mm² conductor cross section) |
Nominal voltage | 1000 V |
Note | 2-conductor connection only on terminal sleeve side |
Nominal cross section | 95 mm² |
1 level | |
Screw thread | M8 |
Tightening torque | 15 ... 20 Nm |
Stripping length | 29 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 25 mm² ... 95 mm² |
Cross section AWG | 3 ... 3/0 (converted acc. to IEC) |
Conductor cross section flexible | 35 mm² ... 95 mm² |
Conductor cross section, flexible [AWG] | 2 ... 3/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 35 mm² ... 95 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 35 mm² ... 95 mm² |
2 conductors with same cross section, solid | 25 mm² ... 35 mm² |
2 conductors with same cross section, flexible | 25 mm² ... 35 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 16 mm² ... 35 mm² |
Nominal current | 232 A |
Maximum load current | 232 A (with 95 mm² conductor cross section) |
Nominal voltage | 1000 V |
Cable lug connection DIN 46234:1980-03 | |
Connection in acc. with standard | DIN 46234:1980-03 |
Cross section | 10 mm² ... 95 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 13 mm |
Bolt diameter | 12 mm |
Screw thread | M12 |
Tightening torque | 25 ... 30 Nm |
Connection in acc. with standard | DIN 46235:1983-07 |
Cross section | 25 mm² ... 95 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 13 mm |
Bolt diameter | 12 mm |
Screw thread | M12 |
Tightening torque | 25 ... 30 Nm |
Dimensional drawing |
|
Width | 40 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | II |
Insulating material | PA |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 120 °C |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 95 mm² | 11.4 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2.2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Test force setpoint | 15 N |
Result | Test passed |
Test for conductor damage and slackening | |
Conductor cross section/weight | 25 mm² / 4.5 kg |
35 mm² / 6.8 kg | |
95 mm²/14 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 85 °C |
Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
IEC 60947-7-1 |
Mounting type | NS 35/15 |
Item number | 2130127 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE04 |
Product key | BE4113 |
GTIN | 4017918052904 |
Weight per piece (including packing) | 301.87 g |
Weight per piece (excluding packing) | 275 g |
Customs tariff number | 85369010 |
Country of origin | IN |
UNSPSC
UNSPSC 21.0 | 39121410 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
UHV 95-VS 2 - Connection rail 2130635
-
UHV 95-VS 3 - Connection rail 2130648
-
UHV -TP2 - Separating plate 2130415
-
UKH 95 EP - Insertion profile 3009231
-
SBS10:UNBEDRUCKT - Marker card 1007248
-
AGK PT 4X6/M12 - Pick-off terminal block 1017454
-
SF-THEX 6-200 - Screwdriver 1212642
-
C-RC 10/M12 DIN - Ring cable lug 3240093
-
C-RC 16/M12 DIN - Ring cable lug 3240098
-
C-RC 25/M12 DIN - Ring cable lug 3240103
-
C-RC 35/M12 DIN - Ring cable lug 3240108
-
C-RC 50/M12 DIN - Ring cable lug 3240113
-
C-RC 95/M12 DIN - Ring cable lug 3240122
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
E/AL-NS 32 - End bracket 1201659
-
E/AL-NS 35 - End bracket 1201662
-
CLIPFIX 15 - End bracket 3022263
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
Your advantages
The comprehensive range of accessories, such as the connection rail for cross connection, ensures safe and user-friendly wiring of conductors up to 240 mm²
Versions are available with a cable lug or direct connection and there is a mixed version of both connection methods
The UHV ... high-current connectors are available in several versions
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057