CES-SRG-BK-2X5 - Cable sleeve
0801657

Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 2x 4 mm ... 5 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products