PE panel panel feed-through terminal block - DFK 4-PE - 0708315

The figure shows a 6-position version

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, number of positions: 1, load current: 18 A, cross section: 0.2 mm² - 6 mm², connection direction of the conductor to plug-in direction: 90 °, width: 6.2 mm, color: green-yellow

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • PE terminal block with grounding function based on IEC 60947-7-2
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 0708315
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 639 (C-1-2013)
GTIN 4017918004590
Weight per Piece (excluding packing) 7.960 g
Custom tariff number 85369010
Country of origin BG (Bulgaria)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback