EM-CP-PP-ETH
-
AC charging controller
2902802
EV charge control is used to charge electrical vehicles on the 3-phase AC mains power supply according to IEC 61851-1 Mode 3. All necessary control functions are integrated. Additional functions are available for various charging applications.
Free download available.
Downloads
Product details
Product type | AC charging controller |
Product family | CHARX control advanced |
Application | AC charging controller for commercial applications (EU) |
Operating mode | Stand-Alone |
Client | |
Locking release in the event of mains failure | With EM-EV-CLR-12V locking release module (Item No. 2903246) as an option |
Number of charging points | 1 |
Charging standard | Type 2 |
Charging mode | Mode 3, Case B + C |
Charging controllers | |
Number of charging points | 1 |
Type of charging current | AC 3-phase |
Current consumption | < 1 W |
Locking release in the event of mains failure | With EM-EV-CLR-12V locking release module (Item No. 2903246) as an option |
Supply | |
Supply voltage | 230 V |
Supply voltage range | 110 V AC ... 240 V AC (nominal voltage range) |
95 V AC ... 264 V AC | |
Max. current consumption | 40 mA |
Nominal power consumption | < 1 W (No-load) |
Frequency range | 45 Hz ... 65 Hz |
Digital | |
Number of digital inputs | 4 |
Frequency range | 50 Hz ... 60 Hz |
Nominal current IN | ≤ 8 mA |
Nominal input voltage UN | 24 V |
Input voltage range U1 | -3 V ... 5 V (Off) |
Input voltage range U2 | 15 V ... 30 V (On) |
Digital | |
Output name | 4 digital outputs |
Connection technology | Screw connection |
Maximum output voltage | 30 V |
Maximum output current | 0.2 A (Total current for all outputs; internally supplied) |
Maximum output current per channel | 0.6 A (Per output; externally supplied) |
Digital | |
Output name | Relay output V1.2 |
Maximum switching voltage | 250 V AC |
Max. switching current | 2 A |
Switching | |
Output name | Relay output C1.2 |
Minimum switching capacity | 1500 VA |
Maximum switching voltage | 250 V AC (External supply) |
Max. switching current | 2 A |
Switching | |
Output name | Relay output R1.3 and R2.4 |
Minimum switching capacity | 180 VA |
Maximum switching voltage | 30 V AC/DC (External supply) |
Max. switching current | 2 A |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Interface | Ethernet (1x) |
RS-485 | |
Interface | RS-485 2-wire |
Bus system | RS-485 |
Connection method | Screw connection |
Number of interfaces | 1 |
Number of supported devices | 1 |
Transmission speed | 9.6 kbps (Standard) |
Transmission speed range | 2.4 kbps ... 19.2 kbps (adjustable) |
Data flow control/protocols | Modbus/RTU (slave) |
Ethernet | |
Interface | Ethernet |
Bus system | RJ45 |
Connection method | RJ45 jack |
Number of interfaces | 1 |
Serial transmission speed | 10/100 Mbps |
Transmission length | max. 100 m (with shielded, twisted-pair data cable) |
Protocols supported | Modbus/TCP |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
Conformity/Approvals | |
Conformance | CE-compliant |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Low Voltage Directive | Conformance with LV directive 2006/95/EC |
Noise immunity | EN 61000-6-2 |
Housing | DIN 43880 |
Noise emission | |
Standards/regulations | EN 61000-6-3 |
Standards | |
Standards/regulations | IEC 61851-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2902802 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | EM01 |
Product key | XWBBBA |
GTIN | 4046356681032 |
Weight per piece (including packing) | 322.8 g |
Weight per piece (excluding packing) | 260 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27144703 |
ECLASS-15.0 | 27144703 |
ETIM
ETIM 9.0 | EC002889 |
UNSPSC
UNSPSC 21.0 | 39121800 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057