PT 2X1- 5DC-ST
-
Surge protection plug
2856061
Surge protection plug for the base element, coarse and fine protection for two signal wires with common reference potential, common mode voltage coarse protection to ground. Design: 5 V DC
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Surge protection for MCR technology |
Product family | PLUGTRAB PT |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Type | Male |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.00 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 5 V DC |
Connection method | Screw connection (in connection with the base element) |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 44.8 mm |
Depth | 51.7 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Color | black (RAL 9005) |
copper color | |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 6 V DC |
4 V AC | |
Rated current | 300 mA (45 °C) |
Operating effective current IC at UC | ≤ 1 mA |
Protective conductor current IPE | ≤ 1 µA (with PT 2X1+F-BE) |
≤ 2 mA (Directly grounded) | |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs | 2.5 kA (per path) |
Total discharge current ITotal (8/20) µs | 20 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-earth) | 125 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 14 V |
≤ 600 V (with PT 2X1+F-BE) | |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 10 V |
Residual voltage at In (conductor-ground) | ≤ 10 V |
Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 12 V |
Voltage protection level Up (line-earth) | ≤ 50 V (C2 - 10 kV / 5 kA) |
Response time tA (line-earth) | ≤ 1 ns |
Input attenuation aE, asym. | 0.5 dB (≤ 200 kHz) |
Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 1 MHz |
Capacity (Core-Earth) | 3 nF |
Resistance per path | 4.7 Ω (1-2/5-6/7-8/11-12) |
Surge protection fault message | none |
Max. required back-up fuse | 315 mA (T) |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
DIN EN 61643-21 | |
UL 497B | |
IEC 61643-21 | |
DIN EN 61643-21 | |
UL 497B | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | on base element |
Item number | 2856061 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | CL21 |
Product key | CL2111 |
GTIN | 4017918599249 |
Weight per piece (including packing) | 21.52 g |
Weight per piece (excluding packing) | 16.57 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ETIM
ETIM 9.0 | EC001625 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | c7c764ee-5cd6-4a64-8e88-4ace77a3d978 |
Compatible products
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057