MCR-F-UI-DC
-
Frequency measuring transducer
2814605
MCR frequency measuring transducer, programmable, for converting frequencies into analog signals, with 3-way isolation and configurable output
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Frequency value transformer |
Operating elements | Membrane keypad with 3 keys and LCD display |
Alignment span | ± 25 % |
Alignment zero | ± 25 % |
Electrical isolation between input and output | yes |
Maximum power dissipation for nominal condition | 1.8 W |
Test voltage, input/output/supply | 1.5 kV (50 Hz, 1 min.) |
Protective circuit | Transient protection |
Reverse polarity protection | |
Step response (10-90%) | < 25 ms |
Maximum temperature coefficient | 0.015 %/K |
Temperature coefficient, typical | 0.01 %/K |
Maximum transmission error | ≤ 0.15 % (of measured value) |
Transmission error, typical | 0.1 % |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | < 60 mA (without load, without switching output) |
Measurement: Frequency | |
Configurable/programmable | Yes |
Available input sources | NPN/PNP transistor outputs |
NAMUR initiators | |
Floating relay contact (dry contact) | |
Frequency generator | |
Encoder supply voltage | 15 V DC |
Encoder supply current | ≤ 25 mA (constant) |
Signal level | 2 VPP (In case of rectangle 0.1 Hz ... 120 kHz) |
2 VPP (In case of sine 8 Hz ... 120 kHz) | |
13 VPP (In case of sine 1 Hz ... 120 kHz) | |
Max. voltage input signal | 30 V (incl. DC voltage) |
Impulse form | any |
Pulse time | ≥ 1 µs |
Measured value resolution | > 12 bit |
A/D conversion time | ≤ 32 ms |
Frequency measuring range | 0.1 Hz ... 120 kHz |
Signal: I analog | |
Description of the input | Current input (isolating amplifier function) |
Number of inputs | 1 |
Configurable/programmable | Yes |
Current input signal | 0 mA ... 20 mA (freely adjustable) |
Max. current input signal | 24 mA |
Input resistance current input | 200 Ω |
Measured value resolution | 14 bit (full-scale) |
Step response (10-90%) | < 25 ms |
Supply voltage | 24 V DC |
Signal: U digital | |
Description of the input | Voltage input (isolating amplifier function) |
Configurable/programmable | Yes |
Voltage input signal | 0 V ... 10 V (freely adjustable) |
Max. voltage input signal | 12 V |
Input resistance of voltage input | 95 kΩ |
Measured value resolution | 14 bit (full-scale) |
Step response (10-90%) | < 25 ms |
Switching: Transistor | |
Output description | Switches supply voltage to terminal block SW, can carry a load of 100 mA, not protected against short-circuit |
Signal: | |
Number of outputs | 1 |
Configurable/programmable | Yes |
Voltage output signal | 0 V ... 10 V |
0 V ... 5 V | |
10 V ... 0 V | |
5 V ... 0 V | |
Max. voltage output signal | 12.5 V |
Load/output load voltage output | ≥ 500 Ω |
Ripple | < 20 mVPP |
Signal: | |
Configurable/programmable | Yes |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
20 mA ... 0 mA | |
20 mA ... 4 mA | |
Max. current output signal | 25 mA |
Load/output load current output | ≤ 500 Ω |
Ripple | < 20 mVPP |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Status display | LC display |
Dimensional drawing |
|
Width | 45 mm |
Height | 75 mm |
Depth | 110 mm |
Color | green (RAL 6021) |
Housing material | ASA-PC (V0) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 65 °C (for specified data) |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Div. 2, Groups A, B, C, D or Non-Hazardous Locations |
GL | |
Identification | DNV GL |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2814605 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C401 |
Product key | DKSXXX |
GTIN | 4017918168827 |
Weight per piece (including packing) | 234.9 g |
Weight per piece (excluding packing) | 234.9 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
Your advantages
Replacement product MINI MCR-2-F-UI(-PT) 2902056 (2902058, Push-in version) in combination with MINI MCR-2-SPS-24-15(-PT) 1033202 (1033201, Push-in version)
Can be programmed via membrane keypad or software
Display of the input or output signal
3-way isolation
Analog and switching output
For NAMUR sensors, floating contacts, frequency generators, and NPN/PNP transistor outputs
Frequencies up to 120 kHz
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057