The UPS module for 24 V DC with output currents ranging from 5 to 40 A allows you to create a custom solution combining a power supply, UPS module, and energy storage.
QUINT-UPS/ 24DC/12DC/5/24DC/10
-
Uninterruptible power supply
2320461
Uninterruptible power supply with IQ technology for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A and 12 V DC/5 A, including mounted universal DIN rail adapter UTA 107/30
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
DC operation | |
Input voltage | 24 V DC |
Nominal input voltage range | 18 V DC ... 30 V DC |
Input voltage range | 18 V DC ... 30 V DC |
Input voltage range DC | 18 V DC ... 30 V DC |
Voltage type of supply voltage | DC |
Buffer period | 3 h (With battery module 38 AH) |
Current consumption | 16 A (maximum, mains operation) |
104 mA (No load, mains operation) | |
4 A (Charging, mains operation) | |
Fixed backup threshold | ≤ 22 V DC |
Variable connect threshold | 1 V/0.1 s |
Recommended breaker for input protection | 16 A ... 20 A (Characteristic B) |
Efficiency | > 98 % (Mains operation, with charged energy storage) |
> 93 % (Mains operation, with charged energy storage) | |
Nominal output voltage | 24 V DC |
Output voltage range | 18 V DC ... 30 V DC (UOUT = UIN - 0.5 V DC) |
Nominal output current (IN) | 10 A (-25 °C ... 60 °C) |
5 A (-25 °C ... 60 °C) | |
Output current limit | In mains mode according to connected upstream current limiting device |
> 15 A (Battery operation) | |
Derating | 60 °C ... 70 °C (2.5 %/K) |
60 °C ... 70 °C (2.5 %/K) | |
UPS connection in parallel | yes |
UPS connection in series | no |
Output power | 240 W |
Total power P12V + P24V | max. 360 W |
Power dissipation | 2.6 W (Mains operation) |
4.6 W (Mains operation) | |
2.9 W (Battery operation) | |
5.27 W (Battery operation) | |
Connection in parallel | yes, up to 2 modules with redundancy module |
2 (Devices) | |
Connection in series | no |
no | |
Mains operation | |
Nominal output voltage | 12 V DC |
24 V DC | |
Output voltage range | 18 V DC ... 30 V DC (UOUT = UIN - 0.5 V DC) |
Nominal output current (IN) | 5 A (-25 °C ... 60 °C) |
10 A (-25 °C ... 60 °C) | |
POWER BOOST (IBoost) | 7.5 A (-25 °C ... 40 °C) |
15 A (-25 °C ... 40 °C) | |
Selective Fuse Breaking (ISFB) | 60 A (-25 °C ... 60 °C) |
Duration | 12 ms (SFB technology) |
Battery operation | |
Nominal output voltage | 12 V DC |
24 V DC | |
Output voltage range | 19.2 V DC ... 27.6 V DC (UOUT = UBAT - 0,5 V DC) |
Nominal output current (IN) | 5 A (-25 °C ... 60 °C) |
10 A (-25 °C ... 60 °C) | |
POWER BOOST (IBoost) | 7.5 A (-25 °C ... 40 °C) |
15 A (-25 °C ... 40 °C) | |
Selective Fuse Breaking (ISFB) | 65 A (-25 °C ... 60 °C) |
Duration | 15 ms (SFB technology) |
Signal: Alarm | |
Output description | Relay (floating) |
Maximum switching voltage | ≤ 30 V AC/DC |
Continuous load current | ≤ 100 mA |
Signal: Battery charge | |
Output description | Relay (floating) |
Maximum switching voltage | ≤ 30 V AC/DC |
Output voltage | 24 V |
Continuous load current | ≤ 100 mA |
Signal: Battery mode | |
Output description | Relay (floating) |
Maximum switching voltage | ≤ 30 V AC/DC |
Output voltage | 24 V |
Continuous load current | ≤ 100 mA |
Signal: POWER BOOST | |
Output voltage | 24 V DC |
Continuous load current | 100 mA |
Nominal voltage UN | 24 V DC |
End-of-charge voltage | 24 V DC ... 29 V DC (temperature compensated) |
Charging current | 0.2 A ... 2.88 A |
Nominal capacity range | 1.3 Ah ... 60 Ah |
Battery presence check/time interval | 1 min |
Battery presence check (cyclic) | 60 s |
Energy storage device connection in parallel | yes, 15 (observe line protection) |
Energy storage device connection in series | no |
IQ technology | Yes |
Temperature compensation | 42 mV/K (preset) |
Temperature compensation (preset) | 42 mV/K |
Network management | Yes |
Input | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 16 |
Conductor cross-section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M4 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 16 |
Conductor cross-section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M4 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M4 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Interface | IFS (Interface system data port) |
Types of signaling | LED |
Relay contact | |
Interface/software | |
Signal output | |
Signalization designation | Power In OK |
Status display | LED |
Note on status display | static on |
static on | |
Signal output: Switching output | |
Signalization designation | Alarm |
Status display | LED |
Note on status display | static on |
Color | red |
Note on status display | static on |
Signal output: Switching output | |
Signalization designation | Battery charge |
Status display | LED bar graph |
Note on status display | dynamic |
Color | red/green |
Note on status display | dynamic |
Signal output: Switching output | |
Signalization designation | Battery mode |
Status display | LED |
Note on status display | static on |
Color | yellow |
Note on status display | static on |
Signal output: Transistor output, active | |
Signalization designation | POWER BOOST |
Insulation voltage input/output | 500 V DC |
Insulation voltage input, output / housing | 750 V DC |
Product type | DC UPS |
Product family | QUINT UPS |
IQ technology | Yes |
MTBF (IEC 61709, SN 29500) | > 652000 h (40 °C) |
Insulation characteristics | |
Protection class | III |
Life expectancy (electrolytic capacitors) | |
Time | 33941 h |
Width | 35 mm |
Height | 130 mm |
Depth | 125 mm |
Installation dimensions | |
Installation distance right/left | 5 mm / 5 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Alternative assembly | |
Width | 123 mm |
Height | 130 mm |
Depth | 39 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontal 5 mm, vertical 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Metal |
Housing material | Steel sheet, zinc-plated |
Type of housing | Aluminum (AlMg3) |
Hood version | Galvanized sheet steel, free from chrome (VI) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g tv = 90 min. |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
UL approvals | UL Listed UL 508 |
UL/C-UL Recognized UL 60950-1 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 8 kV (Test Level 4) |
Discharge in air | 15 kV (Test Level 4) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 20 V/m |
Frequency range | 1 GHz ... 2 GHz |
Test field strength | 10 V/m |
Frequency range | 2 GHz ... 3 GHz |
Test field strength | 3 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 2 kV (Test Level 3 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 2 kV (Test Level 4 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Output | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2320461 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CM20 |
Product key | CMUQ43 |
GTIN | 4046356731515 |
Weight per piece (including packing) | 799 g |
Weight per piece (excluding packing) | 600 g |
Customs tariff number | 85371091 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27040705 |
ECLASS-15.0 | 27040705 |
ETIM
ETIM 9.0 | EC000382 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | ed70e474-fcc1-4ca7-940f-d5acd7fa39c5 |
Compatible products
-
UPS-BAT/PB/24DC/1.2AH - Battery module 1274520
-
UPS-BAT/PB/24DC/4AH - Battery module 1274117
-
UPS-BAT/PB/24DC/7AH - Battery module 1274118
-
UPS-BAT/PB/24DC/12AH - Battery module 1274119
-
UPS-BAT/PB/24DC/20AH - Battery module 1348516
-
UPS-BAT/PB/24DC/40AH - Battery module 1354641
-
UPS-BAT/LI/24DC/128WH - Battery module 1396415
-
UPS-BAT/VRLA-WTR/24DC/13AH - Battery module 2320416
-
UPS-BAT/VRLA-WTR/24DC/26AH - Battery module 2320429
-
UPS-CAP/24DC/10A/10KJ - Energy storage 2320377
-
UPS-CAP/24DC/20A/20KJ - Energy storage 2320380
-
IFS-USB-DATACABLE - Data cable 2320500
-
QUINT-PS-ADAPTERS7/1 - Mounting adapter 2938196
-
IFS-MINI-DIN-DATACABLE - Data cable 2320487
-
IFS-OPEN-END-DATACABLE - Data cable 2320450
-
IFS-RS232-DATACABLE - Data cable 2320490
-
UWA 182/52 - Mounting adapter 2938235
-
UTA 107/30 - Mounting adapter 2320089
-
IFS-CONFSTICK-L - Memory block 2901103
Your advantages
Easy handling thanks to automatic battery detection, tool-free battery replacement during operation, and communication via the IFS interface
Optimum use of the buffer time and preventive monitoring of the energy storage
Rapid battery charging
Comprehensive signaling and parameterization
Fast tripping of standard circuit breakers with SFB (selective fuse breaking) technology
Optimum protection with dip coating for 100 % humidity
One UPS module - two voltages
Maximum flexibility, thanks to the dual output
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057