PV-AC-FC-F-S/3-2,5-6
-
AC field connector
1446142
AC field connector, Range of articles: PRC, housing material: PPE, color: black, number of positions: 3, rated current: 25 A, Connection method: Spring-cage connection, min. cable diameter: 8 mm, max. cable diameter: 18 mm
Product details
Safety note | |
Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that the protective or functional ground has been properly connected. | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
• Only use tools recommended by Phoenix Contact | |
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
• Operate the connector only when it is fully plugged in. | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Product type | Circular connector (cable-side) |
Product family | PRC |
Number of positions | 3 |
Dimensional drawing |
|
Width | 50.5 mm |
Height | 41.6 mm |
Length | 105.7 mm |
Color (Housing) | black (RAL 9005) |
Color of the housing part | black |
Flammability rating according to UL 94 | V0 |
Housing material | PPE |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section flexible | 2.5 mm² ... 6 mm² |
Conductor cross-section rigid | 2.5 mm² ... 6 mm² |
Stripping length of the individual wire | 15 mm |
Tightening torque | 7 Nm |
Rated voltage (III/2) | 300 V |
Rated current | 25 A (with 6 mm² conductor cross-section) |
Mechanical data | |
Insertion force | 50 N (±20 N) |
Pull-out-force | 100 N ±10 N |
External cable diameter | 8 mm ... 18 mm |
Stripping length of the individual wire | 15 mm |
Ambient conditions | |
Degree of protection | IP65/IP68 (2 m / 24 h) |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Item number | 1446142 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABLCBA |
GTIN | 4046356624374 |
Weight per piece (including packing) | 80.7 g |
Weight per piece (excluding packing) | 80.7 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440605 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057