UK 6 N BU - Feed-through terminal block
3004977

Feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 32, NS 35/7,5, NS 35/15, color: blue

Connection cross-section

Product details









Compatible products



Your advantages

All universal terminal blocks in the UK... series can also be used in the Ex e area according to IEC/EN 60079 as standard
The corresponding EC-type examination numbers for Ex approval can be found in the technical connection data