PSR-SCP- 24UC/URM4/5X1/2X2/B
-
Extension module
2981033
Single or two-channel contact extension, 5 N/O contacts, 1 N/C contact, 1 confirmation current path, plug-in screw terminal blocks, width: 22.5 mm
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRclassic |
Application | Extension module |
Control | 1 and 2 channel |
Mechanical service life | 10x 106 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 2.21 W |
Nominal operating mode | 100% operating factor |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | Basic insulation 4 kV: between all current paths and housing Safe isolation, reinforced insulation 6 kV: between A1/A2, 11/12, 23/24, 71/72 and 33/34, 43/44, 53/54, 63/64 |
Supply | |
Rated control circuit supply voltage US | 24 V AC/DC -15 % / +10 % |
Rated control supply current IS | typ. 81 mA (AC) |
typ. 71 mA (DC) | |
Power consumption at US | typ. 1.94 W (AC) |
typ. 1.7 W (DC) | |
Inrush current | typ. 175 mA (Δt = 5 ms at Us) |
Filter time | 2 ms (at A1 in the event of voltage dips at Us) |
Protective circuit | Surge protection; Varistor |
Relay: Enabling current paths (23/24 ... 63/64) | |
Number of outputs | 5 |
Contact switching type | 5 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 5 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 50 mW |
Inrush current | min. 10 mA |
max. 20 A (Δt 100 ms) | |
Switching capacity in accordance with IEC 60947-5-1 | 2.5 A (24 V (DC13)) |
3 A (230 V (AC15)) | |
Switching capacity (360/h cycles) | 4 A (24 V DC) |
4 A (230 V AC) | |
Limiting continuous current | 6 A (observe derating) |
Sq. Total current | 72 A2 (observe derating) |
Switching frequency | max. 1 Hz |
Interrupting rating (ohmic load) max. | Observe derating and load limit curve |
Maximum interrupting rating (inductive load) | Observe derating and load limit curve |
Output fuse | 10 A gL/gG |
Relay: Signaling current path (71/72) | |
Number of outputs | 1 |
Contact switching type | 1 signaling current path |
Contact material | AgSnO2 |
Switching voltage | min. 5 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 50 mW |
Inrush current | min. 10 mA |
max. 20 A (Δt 100 ms) | |
Switching capacity in accordance with IEC 60947-5-1 | 2.5 A (24 V (DC13)) |
3 A (230 V (AC15)) | |
Switching capacity (360/h cycles) | 4 A (24 V DC) |
4 A (230 V AC) | |
Limiting continuous current | 6 A |
Sq. Total current | 72 A2 |
Switching frequency | max. 1 Hz |
Interrupting rating (ohmic load) max. | see load limit curve |
Maximum interrupting rating (inductive load) | see load limit curve |
Output fuse | 6 A (gL/gG) |
Relay: Confirmation current path (11/12) | |
Number of outputs | 1 |
Contact switching type | 1 confirmation current path |
Contact material | AgSnO2 |
Switching voltage | max. 250 V AC/DC |
min. 5 V AC/DC | |
Switching capacity | min. 50 mW |
Inrush current | max. 20 A (Δt 100 ms) |
Switching capacity in accordance with IEC 60947-5-1 | 2.5 A (24 V (DC13)) |
3 A (230 V (AC15)) | |
Switching capacity (360/h cycles) | 4 A (24 V DC) |
4 A (230 V AC) | |
Limiting continuous current | 6 A |
Sq. Total current | 72 A2 |
Switching frequency | max. 1 Hz |
Interrupting rating (ohmic load) max. | see load limit curve |
Maximum interrupting rating (inductive load) | see load limit curve |
Output fuse | 6 A (gL/gG) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Operating voltage display | 1 x LED (green) |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 (In conjunction with suitable evaluating device) |
Performance level (PL) | e (In conjunction with suitable evaluating device) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | max. 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | IEC 60664-1 |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2981033 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN01 |
Product key | DNA152 |
GTIN | 4017918915513 |
Weight per piece (including packing) | 208.9 g |
Weight per piece (excluding packing) | 205.3 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 8.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 65dd89ba-1ada-476f-8edb-e88423f2863d |
EF3.0 Climate Change | |
CO2e kg | 3.436 kg CO2e |
Your advantages
1- and 2-channel control
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057