ELR W1/ 2-24DC
-
Reversing load relay
2963598
Electronic reversing load relay, for driving DC motors, with light indicator and protection circuit, output: 10 ... 30 V DC/2 A
Product details
Product type | Solid-state contactor |
Product family | CONTACTRON |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Number of phases | 1 |
Test voltage (Input/output) | 2.5 kVrms (50 Hz, 60 s) |
Supply | |
Input name | Device supply |
Rated control circuit supply voltage US | 24 V DC |
Control supply voltage range | 10 V DC ... 30 V DC |
Rated control supply current IS | 7 mA |
Protective circuit | Surge protection |
Control | |
Input name | Control input right/left |
Current consumption | 3 mA |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 28.8 V DC |
Rated actuating current IC | 3 mA |
Typical response time | 200 µs |
Protective circuit | Reverse polarity protection |
Surge protection | |
Surge voltage protection | > 33 V DC |
Switchover time RL/LL (turn-on time) | 80 ms |
DC output | |
Rated operating voltage Ue | 24 V DC |
Operating voltage range | 10 V DC ... 30 V DC |
Rated operating current (Load output) | 2 A |
Load current | 2 A (Mounted in rows with zero spacing) |
Quiescent current | approx. 7 mA (When switched off) |
Protective circuit | Reverse polarity protection |
Surge protection | |
Surge voltage protection | > 33 V DC |
Current limitation at short-circuits | 15 A |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. | |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 80 °C |
UKCA | |
Certificate | UKCA-compliant |
UL approval | |
Certificate | NLDX.E228652 |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | alignable, for spacing see derating |
Mounting position | vertical (horizontal DIN rail, motor output below) |
Item number | 2963598 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C476 |
Product key | DK7621 |
Catalog page | Page 46 (C-5-2019) |
GTIN | 4017918943592 |
Weight per piece (including packing) | 107 g |
Weight per piece (excluding packing) | 87 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371018 |
ETIM
ETIM 9.0 | EC002552 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | c70b0714-1376-46b1-bb77-58ac3f7bd764 |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057