MACX MCR-EX-T-UI-UP-SP-C
-
Temperature measuring transducer
2924692
Freely programmable Ex i temperature measuring transducer with analog output and 1 limit value relay, intrinsically safe signal inputs, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, wide-range supply. Order configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Push-in connection
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Temperature transmitter |
Product family | MACX Analog |
Configuration | DIP switches |
Software | |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Functionality | |
Configuration | DIP switches |
Software |
Electrical isolation | 4-way isolation |
Electrical isolation between input and output | yes |
Step response (0–99%) | ≤ 1.75 s (SIL on) |
1.3 s (SIL off) | |
Maximum temperature coefficient | 0.01 %/K |
Maximum transmission error | 0.1 % (E.g., at Pt 100, 300 K min. span) |
Electrical isolation Input/output/power supply | |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Electrical isolation Input/output IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 375 VP |
Electrical isolation Input/power supply IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 375 VP |
Electrical isolation Input/switching output IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 375 VP |
Electrical isolation Output/supply IEC/EN 61010-1 | |
Standards/regulations | IEC/EN 61010-1 |
Rated insulation voltage | 300 Vrms |
Insulation | Safe isolation |
Supply | |
Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) |
Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) |
Typical current consumption | < 50 mA (24 V DC) |
Power consumption | < 1.5 W |
Signal | |
Number of inputs | 1 |
Input signal | Temperature |
Resistor | |
Voltage | |
Measurement | |
Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, CA, DA, A1G, A2G, A3G, MG, LG |
Temperature measuring range | -250 °C ... 2500 °C (Range depending on the sensor type) |
Linear resistance measuring range | 0 Ω ... 50 kΩ |
Potentiometer resistance range | 0 Ω ... 50 kΩ |
Linear mV signal range | -1000 mV ... 1000 mV |
Switching: Relay | |
Configurable/programmable | Yes |
Contact switching type | 1 changeover contact |
Contact material | AgSnO2, hard gold-plated |
Maximum switching voltage | 30 V AC/DC |
Max. switching current | 0.5 A (30 V AC) |
1 A (30 V DC) | |
Signal: Voltage/current | |
Number of outputs | 1 |
Configurable/programmable | Yes |
Max. voltage output signal | ± 11 V |
Current output signal | 0 mA ... 20 mA (SIL off) |
4 mA ... 20 mA (SIL on) | |
Max. current output signal | 22 mA |
Load/output load voltage output | ≥ 10 kΩ |
Load/output load current output | ≤ 600 Ω (20 mA) |
Behavior in the event of a sensor error | freely programmable |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross-section AWG | 24 ... 14 |
24 ... 22 (TWIN ferrule without plastic sleeve) | |
20 ... 16 (TWIN ferrule with plastic sleeve) |
Ex installation (EPL) | Gc |
Div. 2 | |
Ex i circuits (EPL) | Ga |
Da | |
Ma | |
Div. 1 | |
Safety data | |
Max. internal inductance Li | negligible |
Max. internal capacitance Ci | 44 nF |
Max. output voltage Uo | 6 V DC |
Max. output current Io | 7 mA (RTD in 2-conductor technology) |
13 mA (RTD in 3-conductor technology) | |
16 mA (RTD in 4-conductor technology) | |
13 mA (TC with internal cold junction compensation) | |
10 mA (TC with external cold junction compensation) | |
5 mA (mV) | |
13 mA (Potentiometer) | |
Max. output power Po | 11 mW (RTD in 2-conductor technology) |
20 mW (RTD in 3-conductor technology) | |
24 mW (RTD in 4-conductor technology) | |
20 mW (TC with internal cold junction compensation) | |
15 mW (TC with external cold junction compensation) | |
7.5 mW (mV) | |
20 mW (Potentiometer) | |
IIA/I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 150 µF |
IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 100 µF |
IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 10 µF |
IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 600 nF, 10 mH / 600 nF, 1 mH / 600 nF |
I/IIB/IIA/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF, 10 mH / 1 µF, 1 mH / 1 µF |
Status display | LED supply voltage, PWR (green) |
Red LED, flashing (line, sensor error, ERR) | |
Red LED (module error, ERR) | |
Yellow LED (switching output) |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 107.9 mm |
Depth | 113.7 mm |
Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | typ. 5 % ... 95 % (non-condensing) |
Shock (operation) | 15g (IEC 60068-2-27) |
Vibration (operation) | 5g (IEC 60068-2-6) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
Ambient temperature (operation) | -20 °C ... 65 °C |
Safety-related maximum voltage Um | 253 V AC/DC (Terminals 1.1, 1.2) |
250 V AC (Terminals 3.1, 3.2, 3.3) | |
120 V DC (Terminals 3.1, 3.2, 3.3) | |
30 V (Installation in zone 2) | |
Altitude range (≤ 3000 m) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -20 °C ... 55 °C |
Safety-related maximum voltage Um | 190 V AC (Terminals 1.1, 1.2) |
110 V DC (Terminals 1.1, 1.2) | |
190 V AC (Terminals 3.1, 3.2, 3.3) | |
110 V DC (Terminals 3.1, 3.2, 3.3) | |
30 V (Installation in zone 2) | |
Altitude range (≤ 4000 m) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -20 °C ... 50 °C |
Safety-related maximum voltage Um | 60 V AC/DC (Terminals 1.1, 1.2) |
60 V AC/DC (Terminals 3.1, 3.2, 3.3) | |
30 V (Installation in zone 2) | |
Altitude range (≤ 5000 m) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -20 °C ... 45 °C |
Safety-related maximum voltage Um | 60 V AC/DC (Terminals 1.1, 1.2) |
60 V AC/DC (Terminals 3.1, 3.2, 3.3) | |
30 V (Installation in zone 2) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3 G Ex ec ic nC [ia Ga] IIC T4 Gc | |
I (M1) [Ex ia Ma] I | |
Certificate | IBExU 10 ATEX 1044 X |
IECEx | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec ic nC [ia Ga] IIC T4 Gc | |
[Ex ia Ma] I | |
Certificate | IECEx IBE 10.0004 X |
INMETRO | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec ic nC [ia Ga] IIC T4 Gc | |
[Ex ia Ma] I | |
Certificate | DNV 18.0143 X |
UL, USA/Canada | |
Identification | UL 508 Listed |
Certificate | , C.D.-No 83104549 |
KC-s | |
Identification | [Ex ia] IIC |
Certificate | 17-KA4BO-0411X |
Shipbuilding approval | |
Certificate | DNV GL TAA000020C |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
Certificate | SEBS-A.150520/17, V2.0 |
Systematic Capability | |
Identification | 2 |
Performance Level (ISO 13849) | |
Identification | d |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 2 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 2 % |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 2 % |
Electrical isolation | 4-way isolation |
Mounting type | DIN rail mounting |
Item number | 2924692 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C490 |
Product key | DK1215 |
Weight per piece (including packing) | 271.8 g |
Weight per piece (excluding packing) | 190 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210129 |
ECLASS-15.0 | 27210129 |
ETIM
ETIM 9.0 | EC002919 |
UNSPSC
UNSPSC 21.0 | 41112100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
MCR-DP - Separating plate 1430594
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
MACX MCR-EX-I20 - Plug 2905679
-
MACX MCR-EX-CJC - Plug 2925002
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Cold junction compensation with separate plug
Input for resistance thermometers, thermocouples, resistance-type sensors, potentiometers, and mV sources, [Ex ia] IIC
Programming during operation with Ex measuring circuit connected and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
Configuration via software (FDT/DTM) or IFS-OP-UNIT operator interface and display unit
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Up to SIL 2 in accordance with EN 61508
Plug-in screw or spring-cage connection technology (Push-in technology)
Status indicator for supply voltage, cable, sensor, and module errors
Relay switching output
Freely programmable input and output
Wide-range power supply of 19.2 ... 253 V AC/DC
Inverse output signal ranges as an option
Measure differential temperatures
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057