EM-CP-PP-ETH
-
AC charging controller
2902802
EV charge control is used to charge electrical vehicles on the 3-phase AC mains power supply according to IEC 61851-1 Mode 3. All necessary control functions are integrated. Additional functions are available for various charging applications.
Free download available.
Downloads
Product details
| Product family | CHARX control advanced |
| Application | AC charging controller for commercial applications (EU) |
| Operating mode | Stand-Alone |
| Client | |
| Locking release in the event of mains failure | With EM-EV-CLR-12V locking release module (Item No. 2903246) as an option |
| Number of charging points | 1 |
| Charging standard | Type 2 |
| Charging mode | Mode 3, Case B + C |
| Charging controllers | |
| Number of charging points | 1 |
| Type of charging current | AC 3-phase |
| Current consumption | < 1 W |
| Locking release in the event of mains failure | With EM-EV-CLR-12V locking release module (Item No. 2903246) as an option |
| Supply | |
| Supply voltage | 230 V |
| Supply voltage range | 110 V AC ... 240 V AC (nominal voltage range) |
| 95 V AC ... 264 V AC | |
| Max. current consumption | 40 mA |
| Nominal power consumption | < 1 W (No-load) |
| Frequency range | 45 Hz ... 65 Hz |
| Digital | |
| Number of digital inputs | 4 |
| Frequency range | 50 Hz ... 60 Hz |
| Nominal current IN | ≤ 8 mA |
| Nominal input voltage UN | 24 V |
| Input voltage range U1 | -3 V ... 5 V (Off) |
| Input voltage range U2 | 15 V ... 30 V (On) |
| Digital | |
| Output name | 4 digital outputs |
| Connection technology | Screw connection |
| Maximum output voltage | 30 V |
| Maximum output current | 0.2 A (Total current for all outputs; internally supplied) |
| Maximum output current per channel | 0.6 A (Per output; externally supplied) |
| Digital | |
| Output name | Relay output V1.2 |
| Maximum switching voltage | 250 V AC |
| Max. switching current | 2 A |
| Switching | |
| Output name | Relay output C1.2 |
| Minimum switching power | 1500 VA |
| Maximum switching voltage | 250 V AC (External supply) |
| Max. switching current | 2 A |
| Switching | |
| Output name | Relay output R1.3 and R2.4 |
| Minimum switching power | 180 VA |
| Maximum switching voltage | 30 V AC/DC (External supply) |
| Max. switching current | 2 A |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Interface | Ethernet (1x) |
| RS-485 | |
| Interface | RS-485 2-wire |
| Bus system | RS-485 |
| Connection method | Screw connection |
| Number of interfaces | 1 |
| Number of supported devices | 1 |
| Transmission speed | 9.6 kbps (Standard) |
| Transmission speed range | 2.4 kbps ... 19.2 kbps (adjustable) |
| Data flow control/protocols | Modbus/RTU (slave) |
| Ethernet | |
| Interface | Ethernet |
| Bus system | RJ45 |
| Connection method | RJ45 jack |
| Number of interfaces | 1 |
| Serial transmission speed | 10/100 Mbps |
| Transmission length | max. 100 m (with shielded, twisted-pair data cable) |
| Protocols supported | Modbus/TCP |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Low Voltage Directive | Conformance with LV directive 2006/95/EC |
| Noise immunity | EN 61000-6-2 |
| Housing | DIN 43880 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Standards | |
| Standards/regulations | IEC 61851-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2902802 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | EM01 |
| Product key | XWBRBA |
| GTIN | 4046356681032 |
| Weight per piece (including packing) | 322.8 g |
| Weight per piece (excluding packing) | 260 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
ETIM
| ETIM 10.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057