EEM-MA600
-
Measuring device
2901366
Energy measurement device to measure electrical parameters in low voltage installations up to 700 V, acquisition of individual harmonic oscillations - can be extended with communication and special functional modules
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Energy measuring device |
Electrical isolation | EN 61010-1 (Safe isolation) |
See extension module | |
See extension module | |
Test voltage | 3.5 kV AC (50 Hz, 1 min.) |
Maximum power dissipation for nominal condition | 10 VA |
Mains type | 3-phase (3 or 4-conductor), 2-phase (2-conductor), and single-phase (1-conductor) |
Electrical isolation | |
Overvoltage category | III (For mains voltage <300 V AC (L/N)) |
II (for mains voltage >300 V AC ... 600 V AC (L/N)) | |
Pollution degree | 2 |
Supply | |
Supply voltage | 230 V AC |
400 V AC | |
Supply voltage range | 110 V AC ... 400 V AC ±10 % |
120 V DC ... 350 V DC (±20 %) | |
Nominal power consumption | 10 VA |
Power consumption | 20 VA (with max. number of extension modules) |
General | |
Measuring principle | True r.m.s. value measurement |
Measured value | AC sine (50 Hz/60 Hz) |
Acquisition of harmonics | up to 63rd harmonic |
Voltage input signal | Via function module |
Measurement: Voltage | |
Input name | Voltage measuring input V1, V2, V3 |
Input voltage | 500 kV AC (Primary (via external voltage transducers)) |
Secondary: 60, 100, 110, 115, 120, 173, 190 V AC | |
Input voltage range | 18 V AC ... 700 V AC (Phase/Phase) |
11 V AC ... 404 V AC (Phase/neutral conductor) | |
Precision | 0.2 % |
Measurement: Current | |
Input name | Current measurement I1, I2, I3 |
Input current range | via external transformers |
Input current | 9999 A (primary) |
1 A and 5 A, secondary | |
Measuring range | 0 A ... 9999 A |
Overload capacity | 6 A (Permanent) |
Response threshold from measuring range nominal value | 10 mA |
Precision | 0.2 % |
Current overload | 10 x IN for 1 s |
Measurement: Power | |
Messbereich_Leistung | 0 MW ... 8000 MW |
0 Mvar ... 8000 Mvar | |
0 MVA ... 8000 MVA | |
Precision | 0.5 % |
Active energy (IEC 62053-22) | Class 0.5 S |
Reactive power (IEC 62053-23) | Class 2 |
Output description | Via function module |
Connection method | COMBICON plug-in screw terminal block |
Note | Connections for current, voltage, and supply |
Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Connection method | Screw connection |
Note | Connections for digital I/O and communication |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Width | 96 mm |
Height | 96 mm |
Depth | 82 mm |
80 mm (Installation depth with extension module) | |
60 mm (Installation depth without extension module) |
Color | black (RAL 9005) |
Ambient conditions | |
Degree of protection | IP52 (Front) |
IP30 (On the rear) | |
Ambient temperature (operation) | -10 °C ... 55 °C (14 °F ... 131 °F) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C (-4 °F ... 185 °F) |
Max. permissible relative humidity (operation) | ≤ 95 % |
Max. salt spray content | ≤ 2.5 % |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL 61010-1 |
CSA-C22.2 No. 61010-1 | |
cULus | |
UL data | |
Nominal supply voltage range | 110 V AC ... 240 V AC ±10 % |
120 V DC ... 250 V DC ±10 % | |
Power consumption | 10 VA |
Altitude | ≤ 2000 m |
Operating mode | Indoor use |
Surge voltages | transient overvoltage according to installation classes |
Overvoltage category | I, II, III |
Overvoltage category of the supply | Min. II |
Ambient temperature (operation) | 0 °C ... 40 °C |
Max. permissible relative humidity (operation) | 80 % (up to 31 °C) |
50 % (at 40 °C) | |
UL data | |
Nominal supply voltage range | 110 V AC ... 240 V AC ±10 % |
120 V DC ... 250 V DC ±10 % | |
Power consumption | 10 VA |
Altitude | ≤ 2000 m |
Operating mode | Indoor use |
Ambient temperature (operation) | 0 °C ... 40 °C |
Max. permissible relative humidity (operation) | 80 % (up to 31 °C) |
50 % (at 40 °C) | |
Surge voltages | transient overvoltage according to installation classes |
Overvoltage category | I, II, III |
Overvoltage category of the supply | Min. II |
Mounting position | Front panel installation, horizontal |
Item number | 2901366 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C446 |
Product key | CMMC11 |
GTIN | 4046356584258 |
Weight per piece (including packing) | 821.5 g |
Weight per piece (excluding packing) | 821.5 g |
Customs tariff number | 90303100 |
Country of origin | TN |
ETIM
ETIM 9.0 | EC002301 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Can be extended with special function and communication modules
Remote access via web server, integrated in Ethernet communication module
Trend calculation for real and reactive power
Acquisition of individual harmonics up to 63rd harmonic
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057