PSR-SCP- 24UC/ESAM4/2X1/1X2
-
Safety relays
2900525
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Free download available.
Downloads
Product details
Product type | Safety relays |
Product family | PSRclassic |
Application | Emergency stop |
Safety door | |
Control | 2-channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typical response time | typ. 150 ms (For Us autostart) |
typ. 100 ms (For Us manual, monitored start) | |
Typ. starting time with Us | typ. 250 ms (with Us / when controlled via A1) |
Typical release time | typ. 20 ms (At Us on demand via sensor circuit) |
typ. 45 ms (At Us/on demand via A1) | |
Recovery time | < 1 s (Boot time) |
1 s (following demand of the safety function) |
Maximum power dissipation for nominal condition | 16.44 W (US = 26.4 V, IL² = 72 A², PTotal max = 2.04 W + 14.4 W) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
Supply | |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Rated control supply current IS | typ. 70 mA (at US) |
Power consumption at US | typ. 1.68 W |
Inrush current | < 3.5 A (typ. with US, Δt = 3 ms) |
Filter time | 5 ms (in the event of voltage dips at Us) |
Protective circuit | Serial protection against polarity reversal; Suppressor diode |
Digital: Logic (S12, S22) | |
Description of the input | safety-related |
Number of inputs | 2 |
Input voltage range "0" signal | 0 V DC ... 5 V DC (S12) |
Input voltage range "1" signal | 20.4 V ... 26.4 V (S12) |
Input current range "0" signal | 0 mA ... 2 mA |
Inrush current | < 100 mA (Δt = 500 ms, with Us/Ix at S12) |
> -100 mA (Δt = 300 ms, with Us/Ix at S22) | |
Filter time | No test pulses permitted |
Concurrence | ∞ |
Max. permissible overall conductor resistance | 50 Ω |
Protective circuit | Suppressor diode |
Current consumption | 38 mA (typ. with US at S12) |
-38 mA (typ. with US at S22) | |
Digital: Start circuit (S34, S35) | |
Description of the input | non-safety-related |
Number of inputs | 2 |
Input voltage range "1" signal | 20.4 V ... 26.4 V |
Inrush current | < 6 mA (typ. with US at S34/35) |
Filter time | No test pulses permitted |
Max. permissible overall conductor resistance | 50 Ω |
Protective circuit | Suppressor diode |
Current consumption | 0 mA (typ. with US at S34) |
1 mA (typ. with US at S35) |
Relay: Enabling current paths (13/14, 23/24) | |
Output description | 2 N/O contacts in series, safety-related, floating |
Number of outputs | 2 |
Contact switching type | 2 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 10 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 100 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Limiting continuous current | 6 A (observe derating) |
Sq. Total current | 72 A2 (observe derating) |
Switching frequency | max. 0.5 Hz |
Output fuse | 10 A gL/gG (High demand) |
4 A gL/gG (Low demand) | |
Relay: Signaling current path (31/32) | |
Output description | 2 N/C contacts parallel, non-safety-related, floating |
Number of outputs | 1 |
Contact switching type | 1 signaling current path |
Contact material | AgSnO2 |
Switching voltage | min. 10 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 100 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Limiting continuous current | 6 A (Signaling current path) |
Sq. Total current | 36 A2 |
Switching frequency | max. 0.5 Hz |
Interrupting rating (ohmic load) max. | Observe derating and load limit curve |
Output fuse | 6 A gL/gG |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Status display | 3 x LED (green) |
Operating voltage display | 1 x LED (green) |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e (5 A DC13; 5 A AC15; 8760 switching cycles/year) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2900525 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN01 |
Product key | DNA114 |
GTIN | 4046356515658 |
Weight per piece (including packing) | 183.1 g |
Weight per piece (excluding packing) | 137.48 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 3068f181-a8f2-4f0d-a528-65f1f0e281e0 |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Manually monitored and automatic activation in a single device
Reinforced insulation
2 channel control
2 enabling current paths, 1 signaling current path
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057