The terminal is designed for use within an Inline station. Using this terminal in connection with the IB IL 24 FLM-PAC terminal, you can extend an Inline station over two or more rows. To do so, install the IB IL 24 FLM-PAC terminal in an Inline station at the end of the row and the Inline coupler terminal at the beginning of the next row. This connection is a restricted-length local bus extension. Apply the supply voltages to the terminal again. To do this, apply a 24 V DC voltage (U24V) to the terminal. The communications power (UL) and the supply voltage for the analog terminals (UANA) are generated internally from this voltage. In addition, you can apply the 24 V DC main voltage (UM) and the 24 V DC segment voltage (US) to the terminal.
IB IL 24 LSKIP-PAC
-
Communication module
2897457
Inline, Coupler terminal, for extending the Inline local bus, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 1 (incoming local bus) |
| Connection method | Inline shield connector |
| Note on the connection method | Standard INTERBUS cable |
| Transmission speed | 500 kbps / 2 Mbps (Can be used in Inline stations with these transmission speeds) |
| Transmission physics | Copper |
| Inline local bus | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps |
| System limits | |
| Number of local bus devices that can be connected | max. 63 (without additional power terminal block, observe allowable total current consumption) |
| Number of devices with parameter channel | 63 |
| Module | |
| ID code (hex) | none |
| Input address area | 0 Byte |
| Output address area | 0 Byte |
| Register length | 0 bit |
| Required parameter data | 0 Byte |
| Required configuration data | 0 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connectors and marking fields |
| Special properties | for extending the Inline local bus |
| Maximum power dissipation for nominal condition | 1.45 W |
| Protective circuit | Surge protection (segment supply, main supply, 24 V supply); Input protective diodes (can be destroyed by permanent overload)Pulse loads up to 1500 W are short circuited by the input protective diode. |
| Protection against polarity reversal (segment supply/main supply); Parallel diodes for protection against polarity reversal; in the event of an error the high current flowing through the diodes causes the fuse connected upstream to blow. | |
| Polarity reversal (24 V supply); Serial diode in the lead path of the power supply unit; in the event of an error only a low current flows. In the event of an error, no fuse trips within the external power supply unit. | |
| Short-circuit protection of the communications power; electronic | |
| Short-circuit protection of the analog supply; electronic | |
| Potentials: 24 V supply (U24V) for generating UL and UANA | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.25 A (at nominal voltage; consisting of: 0.75 A DC for the communications power and 0.5 A DC for the analog voltage supply) |
| min. 60 mA (without connected Inline I/O terminals) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply incoming local bus / 7.5 V communications power, 24 V analog power supply, 24 V power supply for generating voltages UL and UANA | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply incoming local bus / 24 V main supply, 24 V segment supply | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V communications power, 24 V analog power supply, 24 V power supply for generating voltages UL and UANA / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V communications power, 24 V analog power supply, 24 V power supply for generating voltages UL and UANA / 24 V main supply, 24 V segment supply | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V main supply, 24 V segment supply, 24 V power supply for generating voltages UL and UANA / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2897457 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DR01 |
| Product key | DRI152 |
| GTIN | 4046356165419 |
| Weight per piece (including packing) | 250.9 g |
| Weight per piece (excluding packing) | 207 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 6f1187e2-8722-4a79-992d-bdded791abcd |
Compatible products
-
E/UK - End bracket 1201442
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8-CP - Inline connector 2727608
-
IB IL SCN-PWR IN-CP - Inline connector 2727637
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
IB IL 24 FLM-PAC - Communication module 2736903
-
IBS RBC METER/F-T - Remote bus cable 2723123
-
IBS RBC METER-T - Remote bus cable 2806286
-
I-L ATP GN - Cover plate 2740850
Your advantages
Supply of all 24 V voltages required for the low-level signal of an Inline station
Data transmission between terminals IB IL 24 FLM-PAC and IB IL 24 LSKIP-PAC via the RS-422 protocol
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057