The terminal feeds the voltage to an Inline station if there is no bus terminal module, e.g. in the case of ILC 200 UNI. A 24 V DC voltage (U 24 V ) is applied to the terminal. This provides the logics voltage (UL) and the supply voltage for the analog terminals (UANA). The terminal also allows the 24 V DC main voltage (UM) and the 24 V DC segment voltage (US) to be supplied.
IB IL 24 PWR IN/PS-PAC
-
Feed-in module
2863135
Inline power terminal, complete with accessories (connection plug and labeling field), 24 V DC, for system voltages UM, US, UL, UANA
Product details
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps |
Module | |
ID code (dec.) | none |
ID code (hex) | none |
Register length | 0 bit |
Product type | I/O component |
Product family | Inline |
Type | modular |
Special properties | 24 V DC |
Supply/boost UM, US, UL, UANA | |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Maximum power dissipation for nominal condition | 3 W |
Test section | 7.5 V communications power, 24 V analog supply, 24 V bus terminal module supply/functional ground 500 V AC 50 Hz 1 min |
Communications power (UBK, UL, UANA) / I/O (UM, US) 500 V AC 50 Hz 1 min | |
24 V main supply, 24 V segment supply/functional ground 500 V AC 50 Hz 1 min | |
Supply | |
I/O voltage range | 19.2 V ... 30 V |
Residual ripple | ±5 % |
Max. current consumption | 1.25 A DC |
Potentials: 24 V supply (U24V) for generating UL and UANA | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.25 A DC (at nominal voltage; consisting of: 0.75 A DC for the communications power and 0.5 A DC for the analog voltage supply) |
min. 12 mA DC (at nominal voltage) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V ... 30 V DC (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
Mounting type | DIN rail mounting |
Item number | 2863135 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR01 |
Product key | DRI121 |
GTIN | 4017918917265 |
Weight per piece (including packing) | 226.2 g |
Weight per piece (excluding packing) | 132 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242610 |
ETIM
ETIM 9.0 | EC001600 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 303b7f44-148a-40e1-9b07-68d90490f804 |
Compatible products
Your advantages
Supplies all 24 V DC voltages required for the low-level signal
Diagnostic and status indicators
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057