The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals.
IB IL AI 8/SF-PAC
-
Analog module
2861412
Inline, Analog input terminal, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 25 V, -25 V ... 25 V, 0 V ... 50 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, 0 mA ... 40 mA, -40 mA ... 40 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
BV
Approval ID: 20977/C1 BVBSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDAcULus Recognized
Approval ID: E140324LR
Approval ID: LR23398855TAcULus Recognized
Approval ID: E140324ABS
Approval ID: 22-2226444-PDABSH
Approval ID: 658aBV
Approval ID: 20977/C1 BVDNV GL
Approval ID: TAA00000BNRINA
Approval ID: ELE121121XGLR
Approval ID: LR23398855TACompatible products
Your advantages
8 analog single-ended signal inputs for the connection of either voltage or current signals
Connection of sensors in 2-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA, 0 mA ... 40 mA, ±40 mA
Voltage ranges: 0 V ... 5 V, ±5 V, 0 V ... 10 V, ±10 V, 0 V ... 25 V, ±25 V, 0 V ... 50 V
The channels are parameterized independently of one another via the bus system
Measured values can be represented in five different formats
16-bit analog-to-digital converter
Process data multiplex mode
High measuring accuracy