The terminal is designed for use within an Inline station. It enables the 24 V supply voltage to be fed into the main circuit (UM). In addition, this terminal can be used to supply power for a 24 V segment circuit (US).
IB IL 24 PWR IN-PAC
-
Feed-in module
2861331
Inline power terminal, complete with accessories (connector and labeling field), 24 V DC, without fuse
Free download available.
Downloads
Product details
BV
Approval ID: 21595/C1 BVBSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDAcULus Recognized
Approval ID: E140324Functional Safety
Approval ID: 968/EL 711.08/23cULus Listed
Approval ID: E199827Compatible products
Your advantages
Supply of the 24 V main voltage UM
Feed-in or provision of the 24 V segment voltage US
Main circuit protected by an external fuse
Segment circuit can be protected by an external fuse