The terminal is designed for use within an Inline station. It is used to acquire digital signals.
    
  
  IB IL 24 DI 16-PAC
   - 
  Digital module
    
      2861250
      
      
    
  
      Inline, Digital input terminal, Digital inputs: 16, 24 V DC, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
      Free download available.
      Downloads
    
  Product details
LR
Approval ID: LR23398855TABSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDAcULus Recognized
Approval ID: E140324BV
Approval ID: 20989_C1 BVcULus Listed
Approval ID: E199827Compatible products
Your advantages
16 digital inputs
        Connection of sensors in 2- and 3-conductor technology
        Maximum permissible load current per sensor: 250 mA
        Maximum permissible load current from the terminal: 4 A