UL Listed
Approval ID: FILE E 138168| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 5 V | 0.45 A | |||
Protective plug PT with HF protective circuit for 4 signal wires. Nominal voltage: 5 V DC
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 5 V | 0.45 A | |||