IB IL 24 FLM-PAC
-
Communication module
2736903
Inline, Branch terminal, for extending the Inline local bus, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connector and labeling field
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 136.8 mm |
Depth | 71.5 mm |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Inline local bus | |
Number of interfaces | 1 (incoming local bus) |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps (Can be used in Inline stations with these transmission speeds) |
Inline local bus | |
No. of channels | outgoing local bus |
Connection method | Inline shield connector |
Note on the connection method | Standard INTERBUS cable |
Transmission speed | 500 kbps / 2 Mbps |
Module | |
ID code (dec.) | none |
ID code (hex) | none |
Input address area | 0 Byte |
Output address area | 0 Byte |
Register length | 0 Byte |
Required parameter data | 0 Byte |
Required configuration data | 0 Byte |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector and labeling field |
Special properties | for extending the Inline local bus |
Maximum power dissipation for nominal condition | 0.85 W |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | 110 mA |
Potentials | |
Supply voltage | 24 V DC |
Current draw | max. 6 A (Fieldline Modular M8 local bus, with both-side supply; maximum 3 A for go and return line each) |
max. 55 mA (internal) |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % (On average, 85 % occasionally) |
Permissible humidity (storage/transport) | 75 % (On average, 85 % occasionally) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2736903 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR01 |
Product key | DRI152 |
GTIN | 4046356079204 |
Weight per piece (including packing) | 92.8 g |
Weight per piece (excluding packing) | 43 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242608 |
ECLASS-15.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | d40353be-44b3-4e43-bd3b-e984f74d5bf8 |
Compatible products
-
IB IL SCN 6-SHIELD-TWIN - Inline shield connector 2740245
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
IB IL 24 SEG/F-D-PAC - Segmentation module 2861904
-
IBS RBC METER/F-T - Remote bus cable 2723123
-
IBS RBC METER-T - Remote bus cable 2806286
Your advantages
Connection of Fieldline Modular M8 to Fieldline Modular M12
Connection of Fieldline Modular M8 or M12 to Inline Modular
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057