The module is designed for use within an Axioline F station. It is used to evaluate magnetostrictive position sensors with start/stop interface. The module determines the position by measuring the runtime of one or more mechanical waves in the connected magnetostrictive position sensors.Using the known propagation velocity of these mechanical waves, the module calculates the position of the magnets on the magnetostrictive position sensors.The positions are determined asynchronously to the Axioline F local bus.
AXL F IMPULSE2 XC 1H
-
Function module
2702655
Axioline F XC, Function module, 2 digital pulse interfaces for evaluating magnetostrictive position sensors with start/stop interface, Transmission speed in the local bus 100 MBit/s, Degree of protection IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 35 mm |
Height | 126.1 mm |
Depth | 54 mm |
Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
Note on application | |
Note on application | Only for industrial use |
Axioline F local bus | |
Number of interfaces | 2 |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Module | |
Input address area | 46 Byte |
Output address area | 46 Byte |
Required parameter data | 1 Byte |
Required configuration data | 7 Byte |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 types 1 and 3 |
Number of inputs | 4 |
Connection method | Push-in connection |
Connection technology | 1-conductor |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | 2.4 mA |
Input filter time | 250 µs |
1000 µs | |
3000 µs | |
Protective circuit | Polarity reversal protection of the inputs; parallel diode (30 V, 5 s) |
Product type | I/O component |
Product family | Axioline F |
Type | block modular |
Special properties | Extreme conditions version |
Maximum power dissipation for nominal condition | 1.7 W |
Encoder | |
Number | 2 |
Nominal output voltage | 24 V DC (UI - 0.5 V) |
Voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current carrying capacity | typ. 500 mA |
Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
Short-circuit protection; electronic | |
Transient protection; Shielding | |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Current draw | max. 150 mA |
Potentials: Feed-in of supply voltage (UI) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC including all tolerances, including ripple |
Current draw | max. 30 mA (Supply of pulse interface, without encoder supply) |
Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
Reverse polarity protection; Polarity protection diode | |
Transient protection; Suppressor diode | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Logic | 500 V AC, 50 Hz, 1 min |
Test voltage: Pulse I/O (24 V supply) | 500 V AC, 50 Hz, 1 min |
Test voltage: Functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Axioline F connector |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Axioline F connector | |
Connection method | Push-in connection |
Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C (Standard) |
-40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
Degree of protection | IP20 (per manufacturer's declaration) |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Test (noxious gas) | |
Test standard | ISA-71.04-2013 G3 Harsh Group A |
IEC 60068-2-60:2015 Method 4 | |
Temperature | 25 °C ±1 K |
Humidity (relative) | 75 % ±3 % |
Test duration | 21 Days |
Volume concentration H2S (Hydrogen sulfide) | 50 ppb |
Volume concentration NO2 (Nitrogen dioxide) | 1250 ppb |
Volume concentration Cl2 (Chlorine) | 10 ppb |
Volume concentration SO2 (Sulfur dioxide) | 300 ppb |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2702655 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR02 |
Product key | DRI261 |
GTIN | 4055626269511 |
Weight per piece (including packing) | 189.2 g |
Weight per piece (excluding packing) | 134 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242605 |
ECLASS-15.0 | 27242605 |
ETIM
ETIM 9.0 | EC001601 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | eec7fce5-59c9-46cd-aeb1-ab617d30343d |
Compatible products
Your advantages
2 channels for magnetostrictive position sensors with start/stop interface
5 stop events per channel
Automatic parameter upload
4 digital inputs
Device rating plate stored
Diagnostic and status indicators
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057