The terminal is designed for use within an Inline station. It is used to output analog voltage signals. The output values are depicted in standardized representation format. Inline ECO terminals are approved for the temperature range from 0°C to +55°C. The electronics base and Inline connector are supplied as standard.
IB IL AO 4/U/0-10-ECO
-
Analog module
2702498
Inline, Analog output terminal, Analog outputs: 4, 0 V ... 10 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 125 |
ID code (hex) | 7D |
Length code (hex) | 04 |
Length code (dec) | 04 |
Process data channel | 64 bit |
Input address area | 0 Byte |
Output address area | 8 Byte |
Register length | 64 bit |
Required parameter data | 1 Byte |
Required configuration data | 4 Byte |
Analog: | |
Output name | Analog outputs |
Connection technology | 2-conductor |
Note regarding the connection technology | shielded, twisted pair |
Number of outputs | 4 |
D/A converter resolution | 12 bit |
Protective circuit | Short-circuit and overload protection; Electronic |
Transient protection; Suppressor diode | |
Data formats | Standardized representation |
Representation of output values | 16 bits |
Process data update | < 10 ms |
Voltage output signal | 0 V ... 10 V |
Load/output load voltage output | > 2 kΩ |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector |
Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
Checksum error I/O error message sent to the bus coupler |
Maximum power dissipation for nominal condition | 1.6 W |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 70 mA |
typ. 60 mA | |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 45 mA |
typ. 35 mA | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Bus logic (local bus, communications power) | 500 V AC, 50 Hz, 1 min |
Test voltage: Analog I/O | 500 V AC, 50 Hz, 1 min |
Test voltage: Functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C (see “Derating” table in the data sheet) |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2702498 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR01 |
Product key | DRI142 |
GTIN | 4055626204475 |
Weight per piece (including packing) | 73.5 g |
Weight per piece (excluding packing) | 62.5 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242601 |
ECLASS-15.0 | 27242601 |
ETIM
ETIM 9.0 | EC001596 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I, 7(c)-II |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e4266376-fae2-4063-842d-aaa07682610f |
Compatible products
-
IB IL SCN-8 - Inline connector 2726337
-
SKS 8 - Shield connection terminal block 3240210
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
4 analog output channels
Connection of actuators in 2-conductor technology
Voltage range: 0 V ... 10 V
Data format: standardized representation
Resolution: 12 bits
Diagnostic indicator
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057