The AXC 1050 modular small-scale controller for the Axioline I/O system is fast, robust, and easy, i.e., it is consistently designed for maximum performance, easy handling, and use in harsh industrial environments.
AXC 1050
-
Controller
2700988
Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Controller |
Product family | Axiocontrol |
Type | modular |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Display | |
Diagnostics display | no |
Processor | AlteraNios® II, 1x 100 MHz |
Retentive data storage | 48 kByte (NVRAM) |
IEC 61131 runtime system | |
Program memory | 2 Mbyte |
Data storage system | 2 Mbyte |
Number of control tasks | 8 |
Axioline | |
Amount of process data | max. 8192 bit (per station) |
max. 4096 bit (Axioline F local bus (input)) | |
max. 4096 bit (Axioline F local bus (output)) | |
Number of supported devices | max. 63 (per station) |
Number of local bus devices that can be connected | max. 63 (observe current consumption) |
PROFINET | |
Device function | PROFINET controller, PROFINET device |
Specification | Version 2.3 |
Update rate | min. 32 ms (16 devices) |
min. 32 ms (8 devices) | |
min. 16 ms (4 devices) | |
min. 8 ms (2 devices) | |
min. 4 ms (1 device) | |
Conformance Class | A |
Number of supported devices | max. 16 (at PROFINET controller) |
Supported functions | MRP |
MRP | |
Device ID | 0093hex |
Vendor ID | 00B0hex |
Function | |
Diagnostics display | no |
Redundancy function | yes |
Note on redundancy function | applicative system redundancy possible |
Safety function | no |
Functionality | |
Programming languages supported | Instruction list (IL) |
Symbolic flowchart (SFC) | |
Ladder diagram (LD) | |
Function block diagram (FBD) | |
Structured text (ST) | |
System requirements | |
Engineering tool | PC Worx |
PC Worx Express | |
Configuration tool | Config+ Version 1.01 or later |
Diagnostics tool | DIAG+ |
Runtime system | eCLR |
Application interface | OPC |
Maximum power dissipation for nominal condition | 3.2 W |
Real-time clock | |
Realtime clock | yes |
Description realtime clock | 1.73 s/day = 20 ppm at 25 °C |
Potentials | |
Protective circuit | Surge protection of the supply voltage; electronic |
Polarity reversal protection of the supply voltage; electronic | |
Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 650 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
Power consumption | max. 13.2 W (2.0 A on UBus, UL = 24 V) |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Power supply unit | 2 A |
Connection method | Push-in connection |
Axioline F connector | |
Connection method | Push-in connection |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Web server | yes |
Axioline F local bus | |
Number of interfaces | 1 |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Ethernet | |
Bus system | RJ45 |
Number of interfaces | 2 |
Connection method | RJ45 jack |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps (half or full duplex (automatic detection)) |
Transmission physics | Ethernet in RJ45 twisted pair |
No. of channels | 2 |
Service | |
Bus system | USB |
Number of interfaces | 1 |
Connection method | Micro USB type B |
Transmission speed | max. 115.2 kbps |
No. of channels | 1 |
Dimensional drawing |
|
Width | 45 mm |
Height | 126.1 mm |
Depth | 74 mm |
Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level |
-25 °C ... 55 °C up to 3000 m above mean sea level | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
Shock (operation) | 10g (Bump endurance test according to DIN EN 60068-2-27) |
Vibration (operation) | 5g |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
UL, USA/Canada | |
Identification | cULus |
Certificate | E238705 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, ±2 kV | |
Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
Noise emission test in accordance with EN IEC 61000-6-3 Class B |
Mounting type | DIN rail mounting |
Item number | 2700988 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR10 |
Product key | DRAAEA |
GTIN | 4046356731195 |
Weight per piece (including packing) | 234.1 g |
Weight per piece (excluding packing) | 244 g |
Customs tariff number | 85371091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242207 |
ECLASS-15.0 | 27242207 |
ETIM
ETIM 9.0 | EC000236 |
UNSPSC
UNSPSC 21.0 | 32151700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 1832c9e3-43ef-4e09-b03e-951014e0fc84 |
Compatible products
-
AX OPC SERVER - Driver and interface software 2985945
-
SD FLASH 512MB - Program/configuration memory 2988146
-
SD FLASH 512MB APPLIC A - Program/configuration memory 2701799
-
SD FLASH 512MB PDPI BASIC - Memory 2701800
-
SD FLASH 512MB PDPI PRO - Memory 2701801
-
SD FLASH 2GB - Program/configuration memory 2988162
-
SD FLASH 2GB APPLIC A - Program/configuration memory 2701190
-
CAB-USB A/MICRO USB B/2,0M - Connecting cable 2701626
-
PC WORX BASIC LIC - Programming software 2985275
-
PC WORX PRO LIC - Programming software 2985385
-
PC WORX UA SERVER-PLC 10 - Driver and interface software 2402684
-
PC WORX UA SERVER-PLC 40 - Driver and interface software 2402685
-
PC WORX UA SERVER-PLC 80 - Driver and interface software 2402686
-
AXL F BS BK - Bus connector 2701422
-
AXL CN S/UL - Plug 2701421
Your advantages
PROFINET controller for up to 16 devices and/or PROFINET device functionality
Memory extendable by up to 2 GB via plug-in SD card
Free engineering with PC Worx Express (IEC 61131-3)
Modbus/TCP-Client
Integrated FTP and HTML5 web server
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057