FL MGUARD DELTA TX/TX VPN
-
Router
2700968
Remote maintenance collection point, 10/100 Mbps, NAT, VPN, advanced firewall, desktop device, functionally extendable with licenses
Free download available.
Downloads
Product details
Width | 130 mm |
Height | 50 mm |
Depth | 114 mm |
Note on application | |
Note on application | Only for industrial use |
Color | silver |
Housing material | Metal |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Supply voltage, data transmission, error, link, activity |
No. of channels | 2 (RJ45 ports) |
Functionality | |
Basic functions | Router with intelligent firewall and VPN for 10 tunnels (up to 250 supported with optional additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security routers without DIN rail mounting |
Basic functions | Router with intelligent firewall and VPN for 10 tunnels (up to 250 supported with optional additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Local diagnostics | Green LED |
One LED per port Link active Green LED | |
Maximum power dissipation for nominal condition | 2.99 W |
Supply | |
Supply voltage (AC) | 230 V AC |
Supply voltage range | 90 V AC ... 264 V AC ((50/60 Hz)) |
Max. current consumption | 40 mA |
Typical current consumption | 13 mA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 5 °C ... 40 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 55022 / Class B |
Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
Item number | 2700968 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DN31 |
Product key | DNN333 |
GTIN | 4055626292786 |
Weight per piece (including packing) | 954.7 g |
Weight per piece (excluding packing) | 725 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170406 |
ETIM
ETIM 9.0 | EC001478 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | f16aead7-167e-4e07-8e26-5fe21f413b2d |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC FW MNT 2030 - License 1493074
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-250 GROUP - License 2700192
-
FL MGUARD LIC VPN-250 - License 2700193
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL MGUARD DM UNLIMITED - Software 2981974
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
Central management tool
Maximum security
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057