The UPS module for 24 V DC with output currents ranging from 5 to 40 A allows you to create a custom solution combining a power supply, UPS module, and energy storage.
QUINT-UPS/ 24DC/ 24DC/10
-
Uninterruptible power supply
2320225
Uninterruptible power supply with IQ technology for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A, including mounted universal DIN rail adapter UTA 107/30
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764LR
Approval ID: LR22136091TABV
Approval ID: 41516/B0 BVEAC
Approval ID: RU-DE.B.00184/20UL Listed
Approval ID: E123528cUL Listed
Approval ID: FILE E 123528ABS
Approval ID: 22-2244289-PDADNV
Approval ID: TAA0000265Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 41 A | - 6 |
KC
Approval ID: R-R-PCK-2320225IECEE CB Scheme
Approval ID: DE/PTZ/0049cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Easy handling thanks to automatic battery detection, tool-free battery replacement during operation, and communication via the IFS interface
Optimum use of the buffer time and preventive monitoring of the energy storage
Rapid battery charging
Comprehensive signaling and parameterization
Fast tripping of standard circuit breakers with SFB (selective fuse breaking) technology
Reliable starting of difficult loads with the static POWER BOOST power reserve with up to 1.5 times the nominal current permanently