cULus Recognized
Approval ID: E468743-20180113Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
63 V | 16 A |
Device connector rear mounting, Power, 5-position, Pin, straight, M12, L-coding, Wave soldering, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
63 V | 16 A |