cULus Recognized
Approval ID: E335024-20170228| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 56.5 V | 1.75 A | |||
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5, material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 23- 22, cable outlet: straight, color: green, Ethernet/PROFINET
| Type | RJ45 |
| Sensor type | Ethernet/PROFINET |
| Number of positions | 8 |
| Connection profile | RJ45 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Cable outlet | straight |
| Positions/contacts | 8P8C |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Rated voltage (III/3) | 72 V (DC) |
| Rated current | 1.75 A |
| Contact resistance | < 20 mΩ (Contact) |
| < 100 mΩ (shield) | |
| Frequency range | to 100 MHz |
| Insulation resistance | > 500 MΩ |
| Nominal voltage UN | 48 V |
| Nominal current IN | 1.75 A |
| Contact resistance per contact pair | < 20 Ω |
| Contact resistance | > 10 mΩ (Wire – IDC) |
| 0.005 Ω (Litz wires – IDC) | |
| Transmission medium | Copper |
| Transmission speed | 1 Gbps |
| Transmission characteristics (category) | CAT5 |
| Transmission speed | 1 Gbps |
| Power transmission | PoE++ in accordance with: IEEE 802.3bt |
| Wave impedance | 100 Ω |
| Connection technology | |
| Connection method | Insulation displacement connection |
| Connection cross section AWG | 23 ... 22 (solid) |
| 23 ... 22 (flexible) | |
| Conductor cross section | 0.25 mm² ... 0.32 mm² (solid) |
| 0.25 mm² ... 0.34 mm² (flexible) | |
| Connection in acc. with standard | in accordance with IEC 60603-7-1 |
| Cable outlet, angle | 180 |
| Width | 13.65 mm |
| Height | 14.4 mm |
| Length | 53 mm |
| Color | green |
| Material | Plastic |
| Flammability rating according to UL 94 | V0 |
| Housing material | Metal |
| Housing surface material | Ni |
| Cable seal material | NBR |
| Contact material | CuSn |
| Contact surface material | Au/Ni |
| Contact carrier material | PC |
| Locking latch material | Stainless steel |
| External cable diameter | 5 mm ... 9 mm |
| External cable diameter | 5 mm ... 9 mm |
| Wire diameter including insulation | ≤ 1.6 mm |
| Cable cross section | 0.25 mm² |
| Test voltage Core/Core | 1000 V |
| Test voltage Core/Shield | 1500.00 V |
| Wave impedance | 100 Ω |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force per signal contact | < 20.00 N |
| Extraction force per signal contact | < 20 N |
| Test specification | |
| Type of test | Vibration test |
| Specification | IEC 60068-2-6 |
| Frequency | 2-2000 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 1.00 mm |
| Acceleration | 200.00 m/s² |
| Test duration | 20.00 s |
| Test specification | |
| Type of test | Shock testing |
| Specification | IEC 60068-2-27 |
| Acceleration | 491.00 m/s² |
| Number of shocks per direction | 5.00 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Mounting type | For field assembly |
| Item number | 1421126 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB10 |
| Product key | ABNAAA |
| GTIN | 4055626254654 |
| Weight per piece (including packing) | 18 g |
| Weight per piece (excluding packing) | 13.852 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
| ECLASS-13.0 | 27440114 |
| ECLASS-15.0 | 27440114 |
| ETIM 9.0 | EC002636 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |