The RFC 4072S is the first high-performance Remote Field Controller based on PLCnext Technology. It is also possible to use applications with the highest safety requirements in accordance with SIL 3 or PLe. Standard and safety programming in only one engineering tool, thanks to PLCnext Engineer.
RFC 4072S
-
Safety controller
1051328
Safety controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i5-6300U, 2x 2.4 GHz (Standard).
Free download available.
Downloads
Product details
PROFINET
Approval ID: Z13529TÜV SÜD Type tested
Approval ID: IITS2 029429 0027PROFIsafe
Approval ID: Z20352PROFIsafe
Approval ID: Z20352PROFINET
Approval ID: Z13530PROFIsafe
Approval ID: Z20353PROFIsafe
Approval ID: Z20353PROFINET
Approval ID: Z13530TÜV SÜD Type tested
Approval ID: IITS2 029429 0027Cybersecurity Certificate
Approval ID: 968 CSP 1037.00 25cULus Listed
Approval ID: E238705cULus Listed
Approval ID: E238705Functional Safety
Approval ID: 01/205/5649.01/23Compatible products
Your advantages
Integrated PROFINET controller and PROFINET device
Support for PROFIsafe Profile V2.6.1
System networking M2M with OPC UA
Safety: highest level of safety of machinery, thanks to diversified processors and the support of up to 300 PROFIsafe devices
PLCnext Technology for preferred programming languages and programming environments, open-source software, apps, PROFICLOUD, and soon, also PLCnext Store with real-time execution
Performance: Use of one IntelR Core™ i5 dual-core processor and two powerful processors based on Arm architecture enables one of the best performance capabilities on the market
Cybersecurity in accordance with IEC 62443