Mode 3 controller for charging electric vehicles in accordance with IEC 61851-1 for charging case B and C with integrated DC residual current monitoring, Ethernet communication interface and 3G mobile network modem.
EV-CC-AC1-M3-CBC-RCM-ETH-3G
-
AC charging controller
1018702
AC charging controller in accordance with IEC 61851-1, server for load distribution to up to 5 clients, OCPP 1.6J via 3G modem, Modbus/TCP via Ethernet, connection of RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
Free download available.
Downloads
Product details
| Product family | CHARX control advanced plus |
| Application | AC charging controller for private and commercial applications (EU/CN) |
| Operating mode | Stand-Alone |
| Client | |
| Server | |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Number of charging points | 1 |
| Charging mode | Mode 3, Case B + C |
| Charging controllers | |
| Number of charging points | 1 |
| Type of charging current | AC |
| Current consumption | < 3 W (No-load) |
| Power consumption | < 10 W |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Measuring current transducer | |
| Connection method | Connector |
| Diameter of measuring coil | 15 mm |
| Measuring range: Residual current | |
| Rated frequency fn | ≤ 2000 Hz |
| Nominal differential current | ± 300 mA |
| Residual current IΔn | 30 mA (AC) |
| 6 mA (DC) | |
| Rated current In | 32 A (Three-phase, 4x6 mm²) |
| 48 A (Single-phase) | |
| Tripping time for IΔn | < 180 ms |
| Response time for 2 x IΔn | < 70 ms |
| Tripping time for 5xIΔn | < 20 ms |
| Supply | |
| Supply voltage | 230 V |
| Supply voltage range | 100 V AC ... 240 V AC (nominal voltage range) |
| Nominal power consumption | < 3 W (No-load) |
| Power consumption | < 10 W (maximum) |
| Frequency range | 50 Hz ... 60 Hz |
| Digital | |
| Number of digital inputs | 5 |
| Description of the input | Digital input |
| Nominal current IN | ≤ 4 mA |
| Nominal input voltage UN | 12 V |
| Input voltage range | 0 V ... 3 V (Off) |
| Input voltage range U2 | 9 V ... 15 V (On) |
| Digital | |
| Output name | 4 digital outputs |
| Connection technology | Screw connection |
| Maximum output voltage | 30 V |
| Maximum output current | 0.2 A (Total current for all outputs; internally supplied) |
| Maximum output current per channel | 0.6 A (Per output; externally supplied) |
| Switching | |
| Output name | Relay output C1.2 |
| Minimum switching power | 4000 VA |
| Maximum switching voltage | 250 V AC (External supply) |
| Max. switching current | 16 A |
| Switching | |
| Output name | Motor switching output |
| Maximum switching voltage | 12 V (Internal supply) |
| Max. switching current | 1 A (maximum) |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Interface | Ethernet (1x) |
| Cellular communication (3G/2G) | |
| Wireless | |
| Interface description | HSPA/GSM/GPRS/EDGE cellular interface for communicating with higher-level management systems using the OCPP 1.6J communication protocol |
| Frequency | 900 MHz (HSPA) |
| 2100 MHz (HSPA) | |
| 850 MHz (GSM/GPRS/EDGE ) | |
| 900 MHz (GSM/GPRS/EDGE ) | |
| 1800 MHz (GSM/GPRS/EDGE ) | |
| 1900 MHz (GSM/GPRS/EDGE ) | |
| Transmission power | 2 W (GSM 850 (Class 4)) |
| 2 W (GSM 950 (Class 4)) | |
| 1 W (GSM 1800 (Class 1)) | |
| 1 W (GSM 1900 (Class 1)) | |
| + 24 dBm (UMTS/HSPA (Class 3)) | |
| Number | 1 |
| Connection method | SMA (male) |
| Impedance | 50 Ω |
| SIM Interface | Micro SIM (3FF) |
| Protocols supported | OCPP 1.6J |
| RS-485 | |
| Interface | RS-485 2-wire |
| Bus system | RS-485 |
| Connection method | Screw connection |
| Number of interfaces | 1 (for energy measurement device and RFID reader) |
| Number of supported devices | 2 |
| Transmission speed range | 4.8 kbps ... 115.2 kbps (adjustable) |
| Protocols supported | Modbus/RTU (Master) |
| Ethernet | |
| Interface | Ethernet |
| Connection method | RJ45 jack |
| Number of interfaces | 1 |
| Serial transmission speed | 10/100 Mbps |
| Transmission length | 100 m |
| Protocols supported | Modbus/TCP |
| Status display | 5 x LEDs |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Noise immunity | EN 61000-6-2 |
| Immunity to the discharge of static electricity | EN 61000-4-2: 8 kV air, 4 kV contact discharge |
| Immunity to electromagnetic fields | EN 61 000-4-3, 80---1000 MHz, 10 V/m |
| Immunity to conducted high frequency | EN 61 000-4-6, 0.15...80 MHz, 10 V |
| Immunity to fast transients (Burst) | EN 61 000-4-4, 2 kV pos. and neg., 5 kHz |
| Housing | DIN 43880 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Standards | |
| Standards/regulations | IEC 61851-1 |
| Mounting type | DIN rail mounting |
| Assembly note | DIN rail mounting |
| Mounting position | any |
| Item number | 1018702 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | XWBRCA |
| GTIN | 4055626503974 |
| Weight per piece (including packing) | 611.3 g |
| Weight per piece (excluding packing) | 480 g |
| Country of origin | DE |
ECLASS
| ECLASS-15.0 | 27144703 |
| ECLASS-13.0 | 27144703 |
ETIM
| ETIM 9.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057