FBSK 5-7,5
-
Plug-in bridge
1928372
Bridge, fully insulated, pitch 7.5 mm, 5-pos.
Product details
Product type | Bridge |
Product family | FBSK |
Product line | COMBICON Terminals Special |
Number of positions | 5 |
Pitch | 7.5 mm |
Number of connections | 5 |
Number of rows | 1 |
Number of potentials | 5 |
Pitch | 7.5 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Material data - housing | |
Color (Housing) | red (3001) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Connection 1 | |
Insulating material | PA |
CTI according to IEC 60112 | 600 |
Item number | 1928372 |
Packing unit | 10 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AA18 |
Product key | AARZFD |
GTIN | 4017918606602 |
Weight per piece (including packing) | 5.09 g |
Weight per piece (excluding packing) | 5.02 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-15.0 | 27460406 |
ECLASS-13.0 | 27460406 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.06 kg CO2e |
Compatible products
-
-
ZFKDSA 4-7,5- 6 - PCB terminal block 1934625
-
ZFKDSA 4-7,5-10 - PCB terminal block 1805504
-
ZFKDSA 4-7,5-12 - PCB terminal block 1714740
-
ZFKDSA 4-7,5-16 - PCB terminal block 1760646
-
SPTA 5/ 4-7,5-ZB - PCB terminal block 1819105
-
SPTA 5/ 5-7,5-ZB - PCB terminal block 1819118
-
SPTA 5/ 6-7,5-ZB - PCB terminal block 1819121
-
SPTA 5/ 7-7,5-ZB - PCB terminal block 1819134
-
SPTA 5/ 8-7,5-ZB - PCB terminal block 1819147
-
SPTA 5/ 9-7,5-ZB - PCB terminal block 1819150
-
SPTA 5/10-7,5-ZB - PCB terminal block 1819163
-
SPTA 5/11-7,5-ZB - PCB terminal block 1819176
-
SPTA 5/12-7,5-ZB - PCB terminal block 1819189
-
ZFKDS 4- 7,5 - PCB terminal block 1907526
-
ZFKDSA 4- 9 - PCB terminal block 1907542
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057