The PLCnext AXC F 2152 controller for the Axioline I/O system is fast, robust and easy to use. It has been consistently designed for maximum performance, easy handling and use in harsh industrial environments.
    
  
  AXC F 2152
   - 
  Controller
    
      2404267
      
      
    
  
      Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); Processor: Arm® Cortex®-A9, 2x 800 MHz.
      Free download available.
      Downloads
    
  Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001ABS
Approval ID: 23-2449604-PDAPROFINET
Approval ID: Z13493PROFINET
Approval ID: Z13494TÜV SÜD Type tested
Approval ID: IITS2 029429 0027cULus Listed
Approval ID: E238705PROFINET
Approval ID: Z13024PROFINET
Approval ID: Z13146cULus Listed
Approval ID: E366272CCC
Approval ID: 2021122304114448Compatible products
Your advantages
Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
        Supports numerous protocols such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc. – for smooth communication with IT systems
        Direct connection to the Proficloud, the PLCnext Store and any cloud platforms – for seamless IoT integration of your applications
        Support for numerous fieldbus protocols (PROFINET, Modbus TCP/RTU, Ethernet/IP, etc.) for easy integration into existing automation technology systems and installations
        Maximum design freedom thanks to the combination of classic PLC programming with modern high-level languages such as C++, C#, or Python
        Meets the highest security requirements of industrial automation – for the protection of your applications and data