The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals.
IB IL 24 AI 2/SF-230
-
Inline terminal
2740818
Inline analog input terminal, without accessories, 2 inputs, 0 - 20 mA, 4 - 20 mA, ±20 mA, 0 - 10 V, ±10 V, 3 dB cut-off frequency at 230 Hz, 2-conductor connection technology
Free download available.
Downloads
Product details
Type | modular |
Inline |
Module | |
ID code (dec.) | 127 |
ID code (hex) | 7F |
Length code (hex) | 02 |
Length code (dec) | 02 |
Input address area | 4 Byte |
Output address area | 4 Byte |
Register length | 32 bit |
Required parameter data | 6 Byte |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 60 mA |
typ. 45 mA | |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 18 mA |
typ. 13 mA | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
Analog: General | |
Input name | Analog inputs |
Number of inputs | max. 2 (single ended) |
A/D conversion time | 120 µs (per channel) |
A/D converter resolution | 16 bit |
Connection technology | 2-conductor (shielded) |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Voltage input signal | 0 V ... 10 V |
-10 V ... 10 V | |
Input resistance of voltage input | < 220 kΩ |
Data formats | IB IL, IB ST, IB RT, standardized representation |
Limit frequency (3 dB) | 40 Hz |
230 Hz | |
Measured value representation | 16 bits (15 bits + sign bit) |
Analog: Voltage inputs | |
Number of inputs | 2 (Single-ended voltage inputs) |
A/D converter resolution | 15 bit |
Voltage input signal | 0 V ... 10 V |
-10 V ... 10 V | |
Input resistance of voltage input | 220 kΩ |
Measuring principle | Successive approximation |
Measured value resolution | 16 bits (15 bits + sign bit) |
Measured value representation | 16 bit two's complement |
Analog: | |
Number of inputs | 2 (single-ended current inputs) |
Current input signal | 0 mA ... 40 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Input resistance current input | 50 Ω 0.02 % |
Limit frequency (3 dB) | 15 Hz (40 Hz) |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Inline local bus | |
No. of channels | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Transmission physics | Copper |
Dimensional drawing |
|
Width | 12.2 mm |
Height | 136.8 mm |
Depth | 71.5 mm |
Color | green |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2740818 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRI |
Product key | DRI141 |
GTIN | 4017918574789 |
Weight per piece (including packing) | 67.2 g |
Weight per piece (excluding packing) | 52.89 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.