The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

DEK-OE- 24DC/ 24DC/100KHZ - Solid-state relay terminal block
2964283

Input solid-state relay, transmission frequency: 100 kHz, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 30 V DC/50 mA

Product details








Compatible products



Your advantages

With capacitor on the input side for interference suppression
Limit frequency of up to 100 kHz
Includes signal inputs on PLC counter boards