The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

DEK-OE- 24DC/ 48DC/100 - Solid-state relay terminal block
2940207

Input solid-state relay terminal block, input: 24 V DC, output: 3 - 48 V DC/100 mA, terminal block width: 6.2 mm

Product details









Compatible products



Your advantages

Actuator version available
EB-DIK insertion bridges
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A or 240 V AC/800 mA
Integrated output protective circuit
Integrated input circuit
Electrical isolation between input and output at up to 2.5 kVrms
Status indicator
Zero voltage switch at AC output