The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

PLC-OPT- 24DC/TTL - Solid-state relay module
2900363

PLC-INTERFACE for TTL signal, consisting of PLC-O.../TTL basic terminal block with push-in connection and integrated solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: TTL (5 V DC)

Product details









Compatible products



Your advantages

6.2 mm narrow design width
Resistant to vibrations and shocks
Screw and spring-cage connection
Switching power TTL (5 V), fan out = 1
Status indicator
Integrated protection circuit
Bridging options